Part Number: M101-006-LMC-BK
All-in-one cable connects your Apple, Android and Bluetooth mobile devices to the USB-A port on your computer or wall/car charger.
- Single charge/sync cable for all your devices cuts down on clutter-carry just one!
- Compatible with popular Apple, Android and Surface smartphones and tablets
- MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod device
- Supports USB 2.0 speeds up to 480 Mbps to ensure reliable charging and data transfers
- Reversible Lightning and USB-C plugs connect in either direction for no-fuss use
- 2-year limited warranty
Features
All-in-One USB-A Sync/Charge Cable Connects to All Your Frequently Used Mobile Devices
Now you can charge and sync all your devices with one cable, and avoid the tangle and clutter of multiple cords. This USB-A cable features Apple Lightning, USB Micro-B and USB-C connectors on the same end, which allows you to connect almost any mobile device to your computer, laptop or wall charger’s USB port. Not only does the M101-006-LMC-BK charge and power your device, it also syncs and transfers data at USB 2.0 speeds up to 480 Mbps.
Single Cable Solution Offers Flexibility in Meeting Your Syncing and Charging Needs
Ideal for home, office or travel use, this versatile cable is compatible with most smartphones, tablets, digital cameras, Bluetooth headphones and power banks, including your Android LG, Google or Samsung Galaxy phone or Surface Pro tablet. The 20V 3A (60W) Lightning connector is MFi-certified for safe use with the latest generation of iPhone, iPod and iPad devices.
Reversible Connectors Attach in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C and 8-pin Lightning connectors plug into a compatible port in either direction for an instant connection every time.
System Requirements
- Computer, laptop or charger with USB-A port
- Mobile device with Lightning, USB Micro-B or USB-C port
- Most current iPhone, iPad and iPod devices
Package Includes
M101-006-LMC-BK USB-A to Lightning, USB Micro-B and USB-C Sync/Charge Cable (M/3xM), Black, 6 ft. (1.8 m)
Specifications
OVERVIEW
| UPC Code | 037332254856 |
| Technology | Lightning; USB 2.0 (High Speed) |
| Cable Type | Passive |
INPUT
| Maximum Input Amps | 3 |
POWER
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | LIGHTNING (MALE) |
| Side B - Connector 2 | USB C (MALE) |
| Side B - Connector 3 | MICRO-USB B (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
CHARGING
| Total Charging Watts | 10 |
PHYSICAL
| Material of Construction | TPE, Nylon |
| Cable Jacket Color | Black |
| Cable Jacket Material | TPE |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 3.7mm |
| Wire Gauge (AWG) | 19/27 |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Shipping Dimensions (hwd / in.) | 0.91 x 4.57 x 2.36 |
| Unit Packaging Type | Box |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 176°F (-20° to 80°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
| Power Provided to Connected Device(s) | 60W (20V/3A) |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Data Transfer Rate | 480 Mbps |
STANDARDS & COMPLIANCE
| Product Certifications | MFi |
| Product Compliance | RoHS; REACH; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-007-CQC-ST | 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output | |
| U280-C02-C1A1 | Dual-Port USB Car Charger with PD Charging - USB Type C (27W) & USB Type A (5V 1A/5W), UL 2089 | |
| U280-W02-A1C1 | Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W) |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U444-06N-DP-C | USB-C to Displayport 4K 60Hz Adapter with PD Charging | |
| U444-06N-VGUB-C | USB-C Multiport Adapter, VGA, USB 3.x (5Gbps) Hub Port, Gigabit Ethernet and 60W PD Charging, Black |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images