Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

2-port car charger quickly and safely charges 2 tablets, smartphones and other USB-C devices at the same time.

  • 2-port USB charger connects to the 12V DC power outlet in your car, truck or SUV
  • Ideal for charging smartphones, tablets, laptops and notebooks while traveling
  • Maximum charging power output of 65W for either USB-C charging port
  • Prevents overheating and overcharging to shield your essential device from damage
  • USB-C Power Delivery 3.1 port charges up to 4x faster than conventional USB chargers
  • 2-year limited warranty

Features

USB Car Charger Safely Charges 2 Mobile Devices in Your Vehicle Simultaneously
This dual-port USB car charger with Power Delivery (PD) 3.1 and Programmable Power Supply (PPS) technology lets you quickly and safely charge two USB mobile devices at the same time. You and a passenger can connect your smartphones, laptops, tablets, handheld game consoles or e-readers to ensure satisfactory battery charge when you reach your destination. 

A Combined 65W of Charging Power Feeds Your Power-Hungry Devices
When used together, the two USB-C ports support up to 65W of charging power combined (30W + 30W or 45W + 20W). Each port also individually provides up to 65W (PD 3.1: 5V 3A, 9V 3A, 12V 3A, 15V 3A or 20V 3.25A; PPS: 5–11V 4.5A, 5–21V 3.25A) to a single device, keeping your larger devices, such as a USB-C laptop, at capacity. Connected devices are able to charge safely with overcurrent, overload, overvoltage and short-circuit protections.

Plugs into the 12V DC Power Outlet in Your Vehicle
The compact charger connects to any standard 12V DC vehicle power outlet, such as the one on your dashboard. Just plug it in, and connect your devices’ USB cables for fast, convenient mobile charging. An easy-to-see blue LED indicates the charger is receiving power. The U280-C02-65W is compatible with Apple (including iPhone), Android (including Samsung), Windows and Amazon devices with USB-C or Thunderbolt 3 charging ports.

System Requirements

  • Devices with USB-C or Thunderbolt 3 charging ports
  • USB-C charging cables
  • Vehicle with standard 12V DC power outlet

Package Includes

U280-C02-65W Dual-Port USB Car Charger, Black

RoHS compliant

Specifications

OVERVIEW
UPC Code037332295712
Product TypeCar Charger
Charging Form FactorDirect Plug-In
Efficiency5V/9V/15V/20V ≥ 85%
Device CompatibilityAmazon Kindle; Chromebook; Laptop; Phone; Tablet
TechnologyUSB
INPUT
Nominal Input Voltage(s) Supported12V DC; 24V DC
Maximum Input Amps7
Input Connection TypeAutomatic Vehicle Cigarette Lighter
Input Plug TypeCar Auxiliary Power Outlet
Product Length (in.)2.9
Product Length (cm.)7.3
Product Length (ft.)0.2
Product Length (m)2.9
OUTPUT
Output Capacity (Watts)65
Output (Watts)65W Max
Overload ProtectionYes
POWER
Power Consumption (Watts)65.00
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.1
CONNECTIONS
Number of Ports2
Side A - Connector 1Car Cigarette Lighter
Side B - Connector 1(2) USB C (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power)
CHARGING
Number of Charging Ports2
Total Charging Amps3.25
Total Charging Watts65
Charging MethodUSB
Charging Method Detail

USB-C PD + PPS Charging up to 65W

Charging Port TypeUSB C (FEMALE)
Charging Ports Details

SINGLE OUTPUT: USB-C1/C2: 5V 3A, 9V 3A, 15V 3A, 20V 3.25A (65W) - PD 3.1; 5-11V 4.5A (45W), 5-21V 3.25A (65W) - PPS


DUAL OUTPUT: USB-C1/C2+C2/C1: 30W + 30W OR 45W + 20W

Charging Ports / Amps3A; 3.25A; 4.5A
Magnetic ChargingNo
Wireless ChargingNo
Overcharge ProtectionYes
Compatible DevicesPortable Speaker; Smartphone; Tablet
PHYSICAL
ColorBlack
Material of ConstructionPC (Plastic)
Charging Station Form FactorDirect Plug-In
Unit Dimensions (hwd / in.)1.340 x 2.560 x 1.370
Unit Packaging TypePolybag
Unit Weight (lbs.)0.11
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 176°F (-20° to 80°C)
Operating Humidity Range20 to 90% RH, Non-Condensing
Storage Humidity Range5 to 95% RH, Non-Condensing
INPUT TRANSFORMER
Input Voltage12V to 24V
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
Over Current Protection  Yes
Quick Charge CompliantNo
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Lightning Charging Cables

  Model Number Description
USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m) M102-003-WH M102-003-WH USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m)

USB Cables

  Model Number Description
USB-C 60W Device Charging Cable (M/M) - USB 2.0, Black, 3 ft. (0.91 m) U040-003-C U040-003-C USB-C 60W Device Charging Cable (M/M) - USB 2.0, Black, 3 ft. (0.91 m)
USB-C Cable (M/M), USB 2.0, 5A Rated, USB-IF Certified, 1M (3.3 ft) U040-C1M-C-5A U040-C1M-C-5A USB-C Cable (M/M), USB 2.0, 5A Rated, USB-IF Certified, 1M (3.3 ft)
2-in-1 USB-C Charging Cable (M/2xM) - 100W PD Charging, 6 ft. (1.8 m) U420P-2X6-100W U420P-2X6-100W 2-in-1 USB-C Charging Cable (M/2xM) - 100W PD Charging, 6 ft. (1.8 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.