Part Number: U428-006
- Connects a USB-C device to the USB-A port on your computer or charger
- 6-ft. (1.83 m) cable supports USB 3.1 Gen 1 data transfer speeds up to 5 Gbps
- Reversible USB-C male plug connects into a USB port in either direction
- Superior conductivity and data communication
- Backward compatible with previous USB generations
- Compatible with Thunderbolt™ 3 devices
- PD Charging Compliant
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- A device with a USB Type-C (USB-C) port
- A device with a USB Type-A port
Package Includes
- U428-006 USB 3.1 Gen 1 (5 Gbps) Cable, USB Type-C (USB-C) to USB Type-A M/M, 6-ft. (1.83 m)
Specifications
OVERVIEW
| UPC Code | 037332218391 |
| Technology | Thunderbolt; USB 3.x |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | USB 3.0 A (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.5MM |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.30 |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Relative Humidity | 10% to 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.1 Gen 1 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Charging Stations & Carts
| Model Number | Description | |
|---|---|---|
| U280-016-RM | 16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output |
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-001-C2 | USB Tablet / Phone Car Charger, 5V 2.4A / 12W | |
| U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U360-004-IND | 4-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable | |
| U360-004-MINI | 4-Port Portable USB 3.x (5Gbps) Hub | |
| U360-004-R | 4-Port USB 3.x (5Gbps) Hub | |
| U360-007 | 7-Port USB 3.x (5Gbps) Hub with 1.5A Charging | |
| U360-007-IND | 7-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable | |
| U360-412 | 6-Port USB Charging Hub - USB 3.x (5Gbps) and USB 2.0, Dedicated Charging Port |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images