Part Number: UR050-006-24G
Universal / Reversible "A" connector allows plugging in any direction
- Universal / Reversible "A" Male to Micro-B Male
- Constructed of 24AWG power lines for the charging of higher powered devices such as tablets, which standard 28AWG Micro USB cables can't sufficiently charge
- Premium double-shielded cable with tinned copper braid and aluminum mylar foil features twisted 28AWG data lines and 24AWG power lines
- Supports USB 2.0 data transfer rates up to 480Mbps
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- USB Universal / Reversible A Male to Micro-B Male
- Constructed of 24AWG power lines for the charging of higher powered devices such as tablets, which standard 28AWG Micro USB cables can't sufficiently charge
- Premium double-shielded cable with tinned copper braid and aluminum mylar foil features twisted 28AWG data lines and 24AWG power lines
- Supports USB 2.0 data transfer rates up to 480Mbps
System Requirements
- Digital devices that use the USB Micro-B Female socket
Package Includes
- 6-ft. USB2.0 Universal / Reversible A to Micro-USB B Device Cable, 28/24AWG (A Male to Micro-B Male)
Specifications
OVERVIEW
| UPC Code | 037332184719 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | REVERSIBLE USB A (MALE) |
| Side B - Connector 1 | MICRO-USB B (MALE) |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | Black |
| Wire Gauge (AWG) | 28/24 |
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
| Shipping Weight (lbs.) | 0.15 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |