Part Number: B019-000
- Allows console and console KVM's to be used in 2-post racks
- Easy installation - all mounting hardware included
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The B019-000 rack-mount kit allows the mounting of a console and console KVM switches to a 2-post rack. The mounting hardware allows for the console to be opened with the drawer in any position. Heavy-duty 14-gauge steel provides stability and prevents console frame twisting. Use with B020-, B021-, B040- and B070-Series Consoles and KVM Consoles.
Specifications
OVERVIEW
| UPC Code | 037332123725 |
| Accessory Type | Mounting Bracket |
| Accessory Class | KVM Switch Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 5.46 x 12.35 x 6.45 |
| Shipping Weight (lbs.) | 3.50 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |