Part Number: DMCS1732S
- Accommodates most flat-panel displays from 17 to 32 in. and up to 17.6 lbs (7.9 kgs)
- Monitor mount adjusts from 37 to 68.9 inches above the floor
- -15° to +15° tilt adjustment improves viewing angles
- Keyboard tray and CPU holder are height adjustable for user comfort
- Swivel casters allow easy rolling over thresholds
- 5-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332239440 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 100x100; 100x75; 75x100; 75x75 |
| Motion | Tilt |
| Mounting Location | Floor |
| Degrees of Motion | -30° to +30° |
| Minimum Screen Size (in.) | 17 |
| Maximum Screen Size (in.) | 32 |
| Maximum Weight Capacity (lbs.) | 18 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 6.70 x 20.70 x 42.50 |
| Shipping Weight (lbs.) | 32.50 |
| Unit Dimensions (hwd / in.) | 70.100 x 25.700 x 21.000 |
| Unit Weight (lbs.) | 22.7 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
| Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
| P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
| P569-015-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. |
TV/Monitor Mounts
| Model Number | Description | |
|---|---|---|
| DMATC | Universal Thin Client Monitor Mount |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images