Part Number: M100-006-WH
Charges and synchronizes your Apple iPhone, iPad or iPod using the USB port on your computer or wall/car charger.
- Reversible Lighting plug compatible with all devices with 8-pin connectors
- USB plug connects to USB-A port on computer or charger
- MFi-certified for use with iPhone, iPad and iPod devices
- 2-year limited warranty
Features
Helps You Charge and Sync Your Apple Mobile Device
The M100-006-WH connects your iPhone, iPad or iPod to the USB-A port on a computer or USB charger, so you can charge your Apple device and transfer data simultaneously. The reversible 8-pin Lightning plug connects in either direction to ensure fast, easy connection every time. The charging cable is MFi-certified for broad compatibility with iPhone, iPad and iPod devices.
System Requirements
- Device or charger with USB-A port
- Most current iPhone, iPad and iPod devices
Package Includes
M100-006-WH USB-A to Lightning Sync/Charge Cable (M/M), White, 6 ft. (1.8 m)
Specifications
OVERVIEW
| UPC Code | 037332182180 |
| Technology | Lightning; USB 2.0 (High Speed) |
| Cable Type | Passive |
INPUT
| Maximum Input Amps | 2 |
POWER
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | LIGHTNING (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
CHARGING
| Total Charging Watts | 12 |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | White |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 3.2mm |
| Wire Gauge (AWG) | 28/21 |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Shipping Dimensions (hwd / in.) | 4.57 x 2.36 x 0.05 |
| Shipping Weight (lbs.) | 0.05 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 176°F (-20° to 80°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
| Power Provided to Connected Device(s) | 12W (5V/2.4A) |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Data Transfer Rate | 480 Mbps |
STANDARDS & COMPLIANCE
| Product Certifications | MFi |
| Product Compliance | RoHS; REACH; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images