Part Number: UR030-003
Universal / Reversible "A" connector allows plugging in any direction
- Universal / Reversible A connector eliminates guess-work as to connector orientation
- Meets or Exceeds USB 2.0 Specifications
- Connects to Cameras, PDA's, etc with Mini-B 5-Pin connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The UR030-003 USB 2.0 Universal / Reversible "A" to Mini-B 5-pin device cable meets or exceeds USB 2.0 specifications. Backward compatible with older USB 1.1 applications as well. USB 2.0 cabling includes superior foil shielding for reliable, error-free data communications. The data transfer rates of USB 2.0 (up to 480 Mbps) make them perfect for multimedia applications. Features nickel-plated connectors and gold-plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life..
Features
- Universal / Reversible "A" connector plugs in any direction
- Meets or Exceeds USB 2.0 Specifications
- Connects to Cameras, Cell Phones, PDA's, etc with 5-Pin Mini-B USB connectors
- Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
- Premium double-shielded cables with tinned copper braid and aluminum Mylar foil
- Nickel plated connectors and gold plated copper contacts for superior conductivity.
- Molded connectors and integral strain relief for extra durability and long life.
System Requirements
- Any USB device requiring a USB cable with Mini-B 5-Pin connector
- USB2.0 performance only when used with USB2.0 device and USB2.0 controller
Package Includes
- 3-ft. (0.91 m) USB2.0 Universal / Reversible A to Mini-B Device Cable (A Male to 5Pin Mini-B Male)
Specifications
OVERVIEW
| UPC Code | 037332179524 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | REVERSIBLE USB A (MALE) |
| Side B - Connector 1 | USB MINI-B 5-PIN (MALE) |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | Black |
| Cable Length (ft.) | 3 |
| Shipping Dimensions (hwd / in.) | 0.25 x 0.25 x 8.00 |
| Shipping Weight (lbs.) | 0.05 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
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
Product Videos
- Reversible USB Cables
https://tripplite.eaton.com/video/reversible-usb-cables/63591
Product Images