Part Number: SRWB18CROSSBRKT
- Allows you more flexibility in routing custom cable management schemes
- Easy to install with user-supplied mounting hardware and threaded rods
- 5-year limited warranty
Features
System Requirements
- 450 mm wire mesh cable trays, such as SRWB18410STR
- M6, M8 or M10 threaded rods and mounting hardware
Package Includes
- SRWB18CROSSBRKT Trapeze Hanging Cross-Bracket
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332240484 |
| Product Type | Mounting Bracket |
| Accessory Type | Cable Management Accessories |
| Cable Management System Component Type | Mounting Bracket |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 2.36 x 24.21 x 4.13 |
| Unit Dimensions (hwd / in.) | 0.807 x 20.866 x 2.047 |
| Unit Weight (lbs.) | 1.320 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Documentation
Product Literature
Product Images