Part Number: U428-003
- Connects a USB Type-C (USB-C) device to the USB Type-A port on your tablet, computer, or USB charger
- Supports USB 3.2 Gen 1 data transfer speeds up to 5 Gbps
- Features reversible USB Type-C male plug on one end
- Works with USB 3.0 devices
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The U428-003 USB 3.2 Gen 1 Cable connects a USB Type-C (USB-C) device to the USB Type-A port on your tablet, computer, or USB charger. The 3-ft. (0.91 m) cable supports data transfer speeds up to 5 Gbps. Unlike traditional USB cables that can be attached only one way, the reversible USB Type-C male connector plugs into a USB port in either direction for fast, fumble-free connection every time. Superior foil shielding provides reliable, error-free data communication. Nickel-plated molded end connectors and gold-plated copper contacts ensure superior conductivity and long life. Slim form supports evolving design trends toward smaller devices. Backward-compatible with USB 3.0 devices.
Features
- Data transfer speeds up to 5 Gbps—10 times faster than USB 2.0
- Uses same Type-A male connector as USB 3.0 devices
- USB Type-C (USB-C) Male Connector
- Fumble-free reversible plug ensures fast, easy connection every time
- Powerful enough for smartphones, tablets, computers and other larger platforms
- Gold-plated copper contacts and nickel-plated molded ends provide a lifetime of heavy use and superior conductivity
- Superior foil shielding offers reliable, error-free data communication
- Slim, sleek design tailored for emerging design trends toward smaller devices
System Requirements
- Device with USB Type-C (USB-C) port
- Device with USB Type-A port
Package Includes
- U428-003 USB 3.2 Gen 1 (5 Gbps) Cable, USB Type-C (USB-C) to USB Type-A M/M, 3-ft. (0.91 m)
Specifications
OVERVIEW
| UPC Code | 037332189288 |
| Technology | Thunderbolt; USB 3.x |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | USB A (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.5MM |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.13 |
| Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Relative Humidity | 10% to 85%, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Accessories
Charging Stations & Carts
| Model Number | Description | |
|---|---|---|
| U280-016-RM | 16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA |
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-001-C2 | USB Tablet / Phone Car Charger, 5V 2.4A / 12W | |
| U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U360-004-IND | 4-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable | |
| U360-004-MINI | 4-Port Portable USB 3.x (5Gbps) Hub | |
| U360-004-R | 4-Port USB 3.x (5Gbps) Hub | |
| U360-007 | 7-Port USB 3.x (5Gbps) Hub with 1.5A Charging | |
| U360-007-IND | 7-Port Industrial-Grade USB 3.x (5Gbps) Hub - 20 kV ESD Immunity, Metal Housing, Mountable | |
| U360-412 | 6-Port USB Charging Hub - USB 3.x (5Gbps) and USB 2.0, Dedicated Charging Port |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images