Part Number: U442-DOCK30
Provides up to 45W to charge a laptop or gaming console and connects it to a 4K HDMI display.
- Travel-sized dock/charger plugs directly into a wall outlet with no bulky transformer
- Ideal for charging laptops, tablets, smartphones and handheld game consoles
- HDMI port supports 4K @ 30 Hz from USB-C host device, including laptops
- USB-C PD charging and USB-A ports provide up to 45W simultaneous charging
- Thin-profile design fits easily inside a pocket, purse or backpack for travel use
- 1-year limited warranty
Features
Multi-Use Travel Dock Both Charges Mobile Devices and Transmits 4K Video
This USB charger lets you quickly and safely charge your USB-C and USB-A mobile devices. Plug it into any NEMA 1-15R, NEMA 5-15R or NEMA 5-15/20R AC outlet to ensure your laptop, tablet, smartphone or handheld game console charges at its fastest possible speed. Connected devices are protected from over-current, over-voltage, over-temperature and short circuit.
Supports Maximum Power Capacity of 45W
The USB-C port supports USB Power Delivery (PD) 3.0 charging up to 5V 3A (15W), 9V 3A (27W), 15V 2.6A (39W), 15V 3A (45W) and 20V 2.25A (45W). The USB-A port provides up to 5V 0.9A (4.5W), as well as USB 3.2 Gen 1 data transfer rates up to 5 Gbps for flash drives and other USB peripherals. It can be also used to connect and charge the Joy-Con controllers of a Nintendo Switch.
Transmits 4K Video from the USB-C Host Device
Connect a 4K display to the HDMI port. The U442-DOCK30 transmits Ultra HD 4K resolutions up to 3840 x 2160 at 30 Hz from a USB-C host device that supports DisplayPort Alt Mode, such as a laptop, tablet or smartphone. It can stream 1080p high-definition video at 60 Hz from a Nintendo Switch.
Folding Plug Design Perfectly Sized for Travel
The thin-profile unit is easy to carry in your purse, suitcase, backpack or laptop bag. The NEMA 1-15P plug folds into the charger when not in use to shield it from damage and prevent it from snagging or scratching your bag’s contents.
System Requirements
- 4K or 1080p HDMI display
- USB-C host device capable of DisplayPort Alt Mode, such as a laptop, tablet, smart phone or Nintendo Switch
- USB-C cable (M/M), such as U420-Series
- HDMI cable (M/M), such as P568-Series
Package Includes
- U442-DOCK30 USB-C Mobile Dock and Charger
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332282118 |
| Product Type | USB-C Mobile Dock and Charger |
| Device Compatibility | Chromebook; Computer; Laptop; Monitor/HDTV; Video Game System |
| Technology | HDMI; USB 3.x |
| Country/Region | North America |
| Host Connector | USB C (FEMALE) |
VIDEO
| Video Input | USB C (FEMALE) |
| Video Output | HDMI (FEMALE) |
| Number of Monitors Supported | 1 |
| Video Ports | HDMI (FEMALE) |
| Video Ports Details | HDMI 2.0; HDCP 2.2 |
| Resolutions Supported |
|
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K) |
| Max Supported Video Resolution | 3840 x 2160 (4K x 2K) @ 30 Hz, 1920 x 1080 (1080p) @ 60 Hz (Nintendo Switch) |
| Recommended Cabling | |
| Extended Mode | Yes |
| Extended Mode Details | Extend a 4K (3840 x 2160) @ 30 Hz HDMI audio/video signal to a connected display |
| Mirror Mode | Yes |
| Mirror Mode Details | Mirror a 4K (3840 x 2160) @ 30 Hz HDMI audio/video signal to a connected display |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
| EDID Support | Yes |
| Signal Transmission | Unidirectional |
| DisplayPort Alt Mode | Yes |
AUDIO
| Audio Input | USB-C |
| Audio Output | HDMI |
| Audio Specification | 8-Channel LPCM, 24bit/192Khz |
DATA
| Data Ports | (1) USB A (FEMALE); (1) USB C (FEMALE) |
| Data Ports Details | (1) USB-A - USB 3.2 Gen 1 (5 Gbps); (1) USB-C - USB 3.2 Gen 1 (5 Gbps) |
INPUT
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Input Plug Type | NEMA 1-15P |
POWER
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
| Number of Ports | 3 |
| Dock Connectors | USB-C (Female x1), USB-A (Female x1), HDMI (Female x1) |
| Side A - Connector 1 | NEMA 1-15P (NON-POLARIZED) |
| Side B - Connector 1 | HDMI (FEMALE) |
| Side B - Connector 2 | USB A (FEMALE) |
| Side B - Connector 3 | USB C (FEMALE) |
CHARGING
| Number of Charging Ports | 2 |
| Total Charging Amps | 3 |
| Total Charging Watts | 45 |
| Charging Method | AC; USB |
| Charging Port Type | (1) USB A (FEMALE); (1) USB C (FEMALE) |
| Charging Ports Details |
|
| Charging Ports / Amps | (1) 0.9A; (1) 3A / 2.6A |
| Compatible Devices | Chromebook; Laptop; Smartphone; Tablet; Video Game Console |
PHYSICAL
| Material of Construction | PC |
| Housing Color | Black |
| Total Number of Ports | 3 |
| Shipping Dimensions (hwd / in.) | 1.77 x 3.35 x 3.66 |
| Shipping Weight (lbs.) | 0.44 |
| Unit Dimensions (hwd / in.) | 2.400 x 1.160 x 2.280 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 50° to 158°F (-10° to 70°C) |
| Relative Humidity | 20% to 80% RH |
| Power Provided to Connected Device(s) | 45W |
COMMUNICATIONS
| EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Number of USB Hub Ports | 2 |
| USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
| Data Transfer Rate | (2) 5 Gbps |
| HDCP Specification | 1.4; 2.2 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Certifications | NOM (Mexico) |
| Product Compliance | FCC (USA); RoHS; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) |
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
| M100-003-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| M100-006-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m) | |
| M100-006-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 6 ft. (1.8 m) | |
| U420-C03-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |