Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$71.08 Avg. Price

Surge protection tower with USB charging safeguards your electronics against dangerous surges, spikes and line noise.

  • Ideal for conference tables, home offices and other areas with multiple mobile devices
  • 6 NEMA 5-15R outlets spaced widely apart to accommodate bulky transformers
  • 1800 joules protect your valuable electronics against dangerous surges and spikes
  • USB-C and USB-A ports provide fast charging of phones, tablets and other mobile devices
  • Right-angle NEMA 5-15P plug with braided 8 ft. cord allows connection in tight spaces

Features

6-Outlet Surge Protection Tower Safeguards Your Sensitive Electronics
Ideal for your home or office workstation, this Protect It!® six-outlet tower features a surge suppression rating of 1800 joules to defend your sensitive electronic components against even the strongest power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP606UCTOWER protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G). 

6 NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your laptop, external hard drive, desk lamp and other home/office devices into the NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. The outlets are split between three sides of the tower and spread apart to allow easy connection of bulky transformers without blocking adjacent outlets.

USB Ports Share 6 Amps of Charging Power
Three USB-A ports, as well as one USB-C port, are available for charging your smartphone, tablet and other USB mobile devices. They share 6A for charging multiple devices at the same time.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This surge protector filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being
An on/off switch allows you easy one-touch control over all connected equipment. The green LED confirms at a glance that your plugged-in devices are protected.

Versatile Tower Design Gives You Plenty of Options for Installation and Use
The TLP606UCTOWER fits easily into your home or office workspace, conference table or classroom, providing power and USB charging at your fingertips. The braided eight-foot power cord and space-saving right-angle NEMA 5-15P plug allow connection in tight spaces, such as behind furniture.

Package Includes

  • TLP606UCTOWER 6-Outlet Surge Protector Tower, Black
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332260307
Device CompatibilityPhone; Tablet
INPUT
Nominal Input Voltage(s) Supported120V AC
Input Cord Gauge (AWG)14
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT-B
Input Cord Length (ft.)8
Right-Angle PlugNo
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Overload ProtectionYes
Transformer AccommodationYes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsYes
CHARGING
Number of Charging Ports4
Total Charging Watts30.5
Charging MethodUSB
Charging Port Type(3) USB A (FEMALE); (1) USB C (FEMALE)
Charging Ports / Amps(3) 3.1A; (1) 3A
Overcharge ProtectionNo
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1800
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through RatingL-N, L-G, N-G 800,800,800
EMI / RFI Filtering  Yes
ImmunityConforms to IEE 587/ANSI C62.41
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorBlack and Gray Braided
Mounting Holes or SlotsNo
Receptacle ColorGray
Unit Dimensions (hwd / in.)7.800 x 5.900 x 4.000
Unit Weight (lbs.)2.3
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 104°F (-15° to 40°C)
Operating Humidity Range20% to 85% RH
Storage Humidity Range0% to 90% RH
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 497A; UL 1363; UL Listed
Product ComplianceFCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$10,000 Ultimate Lifetime Insurance 

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.