Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects your existing 4K HDMI TV, monitor or projector to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC.

  • Supports USB DisplayPort Alternate Mode for transmitting audio/video
  • Supports UHD resolutions up to true 4K @ 60 Hz for crystal-clear video
  • Supports 7.1-channel surround sound
  • Reversible USB-C plug connects in either direction
  • Plug-and-play operation with no software or drivers required
  • 3-year limited warranty

Features

Connects an HDMI Display to Your USB-C or Thunderbolt 3 Device
  • Compatible with USB-C or Thunderbolt 3 source devices that support USB DisplayPort Alternate Mode
  • Ideal for giving video presentations, editing multiple documents or streaming video for digital signage
  • Meets HDCP 2.2 specifications
Common Applications
  • Extends video from your primary display to another
  • Duplicates the same video on 2 displays
  • Converts a secondary display to your primary display
Crystal-Clear True 4K Video and Digital Audio
  • Supports UHD video resolutions up to 4K x 2K (4096 x 2160) @ 60 Hz, as specified in HDMI 2.0
  • Supports 24-bit Deep Color (8 bits per channel)
  • Supports 7.1-channel surround sound
  • Supports per-lane transfer rates of 5.4 Gbps (HBR2), 2.7 Gbps (HBR) and 1.62 Gbps (RBR)
Built-In Cable with Reversible USB-C Connector
  • Fumble-free reversible USB-C plug connects in either direction for quick connection every time
Ready for Instant Use
  • Plug-and-play operation with no software, drivers or external power required
  • Half the footprint of a credit card for easy carrying in a pocket, purse or laptop bag
  • Backward compatible with non-4K displays

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input

Package Includes

  • U444-06N-HD4K6B USB 3.2 Gen 1 USB-C to HDMI 4K Adapter (M/F)
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332203366
Product TypeVideo Adapter
TechnologyHDMI
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 2.0; HDCP 1.4; HDCP 2.2
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution4096 x 2160 (4K x 2K) @ 60Hz
Extended ModeNo
Mirror ModeYes
Mirror Mode Details

Mirrors video from source device at resolutions up to 4K/60 Hz (3840 x 2160) @ 60 Hz as specified in HDMI 2.0

Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
EDID SupportNo
AUDIO
Audio Specification7.1 Channel Surround Sound
INPUT
Built-In Cable Length (ft.)0.492
Built-In Cable Length (in.)5.91
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m)0.15
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Consumption (Watts)0.68
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Number of Ports1
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
PHYSICAL
ColorBlack
Material of ConstructionABS
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Outer Diameter (OD)4.0mm
Wire Gauge (AWG)34 / 26
Shipping Dimensions (hwd / in.)1.06 x 5.71 x 3.00
Shipping Weight (lbs.)0.11
Unit Dimensions (hwd / in.)0.590 x 1.160 x 1.770
Unit Packaging TypeBox
Unit Weight (lbs.)0.04
ENVIRONMENTAL
Operating Temperature Range-4° to 158°F (-20° to 70°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Relative Humidity20% to 80% RH, Non-Condensing
BTUs  2.3 BTU/Hr
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.2 Gen 1 (up to 5 Gbps)
Multi-Resolution SupportYes
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
HDCP Specification2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

USB Type-C (or USB-C) is a new, smaller and very versatile connector with a reversible-plug that is capable of carrying data, video and power. USB Type-C is expected to eventually replace the USB Type-A and Type-B connectors currently in use. USB Type-C connectors are used in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
No, this device is plug-and-play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).
Was this information helpful? Yes No
Need more help? Contact Technical Support
High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.