Part Number: P136-06N-HV-V2
All-in-one converter/adapter connects your DisplayPort-enabled laptop or tablet to a VGA or HDMI display without the need to carry separate adapters. Ideal for trade shows, classrooms and lecture halls.
- Separate HD15 and HDMI female connectors
- HDMI port supports UHD 4K x 2K video resolutions @ 24/30 Hz
- The P136-06N-HV is a Passive adapter, and requires the connected computer to have a DP++ ( Displayport ++ ) port
- Plug and play—no software, drivers or power supply needed
- Small size for easy carrying in laptop bag or briefcase
- 3-year limited warranty
Overview
No more carrying around separate adapters for various monitors, projectors and televisions. The P136-06N-HV-V2 DisplayPort 1.2 to VGA/HDMI All-in-One Converter Adapter connects your laptop or tablet’s DisplayPort to a VGA or HDMI display. The simple all-in-one solution for displaying content on a larger screen, the P136-06N-HV-V2 is ideal for trade shows, classrooms, lecture halls and other presentations.
The all-in-one unit contains separate female HD15 and HDMI ports. It supports video resolutions up to 1920 x 1200, including 1080p @ 60 Hz (HD15), and 4K x 2K Ultra High Definition (UHD) up to 3840 x 2160 @ 24/30 Hz (HDMI). It also supports 36-bit Deep Color (12 bits per channel).
The P136-06N-HV-V2 is compatible with laptops, tablets and other devices equipped with a female DisplayPort. It’s completely plug-and-play with no software or drivers to install or external power supply needed. With its small size and built-in cable, the P136-06N-HV-V2 is perfect for stowing in your laptop bag and carrying to school, the office or the latest trade show.
Features
- Ideal for trade shows, classrooms, lecture halls and other presentations
- HD15 port supports video resolutions up to 1920 x 1200, including 1080p @ 60 Hz
- HDMI port supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 24/30 Hz
- Supports 36-bit Deep Color (12 bits per channel)
Plug-and-Play Convenience
- No software or drivers to install
- No external power supply required
- Small enough to stow in laptop bag or briefcase
- The P136-06N-HV is a Passive adapter, and requires the connected computer to have a DP++ ( Displayport ++ ) port
System Requirements
- The P136-06N-HV is a Passive adapter, and requires the connected computer to have a DP++ ( Displayport ++ ) port
Package Includes
- P136-06N-HV-V2 DisplayPort 1.2 to VGA/HDMI All-in-One Converter Adapter, 6 in.
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332193216 |
| Product Type | Video Adapter |
| Technology | HDMI; DisplayPort; VGA/SVGA |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | HD15 (FEMALE) |
| Side B - Connector 2 | HDMI (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Length (ft.) | 0.5 |
| Cable Length (in.) | 6 |
| Shipping Dimensions (hwd / in.) | 0.79 x 4.72 x 3.94 |
| Shipping Weight (lbs.) | 0.09 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |