Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compact HDMI to VGA converter delivers digital audio and 1080p video from the HDMI port on your laptop, notebook or PC to your existing VGA TV, monitor or projector.

  • Supports video resolutions up to 1920 x 1200 (including 1080p HD) @ 60 Hz
  • Fits in the palm of your hand for easy carrying anywhere
  • 3.5 mm jack included for sharing stereo audio from HDMI source
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Overview

The P131-000-A HDMI to VGA Adapter with Audio (M/F) helps you transmit digital audio and 1080p video from your laptop, Chromebook, MacBook or PC to a VGA-enabled television, monitor or projector. It’s an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 1080p.

This HDMI to VGA adapter supports video resolutions up to 1920 x 1200 (including 1080p HD) at 60 Hz. Just insert the HDMI male converter into the HDMI source, and connect a VGA cable (sold separately) between the VGA female port and the VGA display. To share stereo audio, connect a 3.5 mm audio cable (sold separately) between the adapter’s audio jack and the audio jack on the VGA display, A/V receiver or speakers.

The molded one-piece unit is so compact that it fits in the palm of your hand, making it easy to carry in your backpack or laptop bag for quick connection anywhere. No software, drivers or external power supply is required. If additional power is needed, connect the converter’s USB Micro-B port to a USB charger or a USB-A port on the source device.

Features

Connects a VGA Display to Your HDMI Device

  • Ideal for giving video presentations, editing multiple documents, or streaming video for digital signage
  • Supports video resolutions up to 1920 x 1200 (including 1080p HD) @ 60 Hz
  • 3.5 mm jack included for sharing stereo audio from HDMI source
  • Active I2C communication for more efficient data transfer


Plug-and-Play Operation

  • No software or external power supply required
  • Molded 1-piece unit fits in the palm of your hand
  • Easy to carry in a pocket, purse or laptop bag
  • Bus-powered via HDMI; USB Micro-B port included in case more power is needed

System Requirements

  • Source device with HDMI output
  • Display device with VGA input
  • Although external power is not required in most installations, a USB Micro-B port is provided in the event that it is. If so, the 5V 500mA provided by a standard USB 2.0 port will be sufficient to support functionality.

Package Includes

  • P131-000-A HDMI to VGA Adapter with Audio (M/F)
  • Quick Start Guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332205780
Product TypeVideo Adapter
TechnologyHDMI; Stereo Audio; VGA/SVGA
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 13.5MM (FEMALE); HD15 (FEMALE); MICRO-USB B (FEMALE)
PHYSICAL
ColorBlack
Cable Length (ft.)0
Cable Length (in.)0
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.05
FEATURES & SPECIFICATIONS
HDCP Specification1.4
STANDARDS & COMPLIANCE
Product ComplianceTrade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
Low-Profile High Resolution SVGA/VGA Monitor Cable with Audio and RGB Coaxial (HD15 M/M), 3 ft. (0.91 m) P504-003-SM P504-003-SM Low-Profile High Resolution SVGA/VGA Monitor Cable with Audio and RGB Coaxial (HD15 M/M), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M) 6 ft. (1.83 m) P504-006 P504-006 VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M) 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m) P504-010 P504-010 VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.