Part Number: PV4IN1
Features four different inputs to charge and power mobile devices and portable electronics from a standard wall socket, a vehicle’s 12V CLA socket, a USB power source or a 9V battery.
- Ideal for smartphones, tablets, laptops, GPS units and MP3 players
- Includes a 2.1A USB-A charging port and a retractable 24 in. Micro-USB charging cord
- Comes with handy travel pouch and four charging adapters
- Durable plastic housing withstands rigors of travel
- 1-year limited warranty
Overview
The PV4IN1 charges and powers mobile devices such as phones or tablets anywhere, any time. This inverter includes a fold-down plug to charge directly from an AC wall outlet, a plug to charge from a vehicle’s 12V CLA outlet, a 5V USB-A input cord and a 9V battery input for short-term emergency power (battery not included).
To charge your device, just connect it to the USB output port or the retractable 24 in. Micro-USB charging cord. To make it easy to charge any mobile device, the PV4IN1 includes four charging adapters: Apple® 30-pin, Nokia® 2 mm, Sony® PSP® and USB Mini-B. For on-the-road portability, the included travel pouch holds the inverter and the adapters.
Features
- Powers and charges smartphones, laptops, tablets, GPS units or MP3 players
- Fold-down NEMA 1-15P plug provides charging power to the unit directly from an AC wall outlet
- CLA plug lets you convert 12V DC power to standard 120V power from the battery in a car, truck, RV or boat
- USB-A input allows the unit to draw power from a USB source, such as a computer or a USB wall socket
- 9V battery input can be used as a short-term emergency power source (battery not included)
2 Output Ports for Easy Charging of Any Mobile Device
- Built-in connections provide a USB-A charging port and a 24 in. retractable Micro-USB charging cord
- Delivers a total of 2.1A to all devices being charged at the same time
- Charge a wide variety of devices with the four included adapters: Apple® 30-pin, Nokia® 2 mm, Sony® PSP® and USB Mini-B; the adapters connect directly to the Micro-USB charging cord
- LED indicates when the unit is plugged in and ready to provide power
Ready for Travel and Made to Last
- Convenient travel pouch keeps the inverter and all adapters together and close at hand
- Durable plastic housing stands up to the rigors of travel for years of dependable use
- No maintenance required
Specifications
OVERVIEW
| UPC Code | 037332191823 |
INPUT
| Input Connection Type | 12VDC cigarette lighter input plug connection |
| Voltage Compatibility (VDC) | 12 |
| Input Plug Type | NEMA 5-15P |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Pure Sine Wave Output | No |
| Nominal Output Voltage(s) Supported | 120V |
| Output Receptacles | (1) 5-15R |
| Continuous Output Capacity (Watts) | 100 |
BATTERY
| DC System Voltage (VDC) | 5V (USB type A), 9V Battery, 12V (CLA Adapter) |
CHARGING
| Charging Ports / Amps | (1) 2.1A |
PHYSICAL
| Material of Construction | Plastic |
| Shipping Dimensions (hwd / in.) | 2.00 x 3.90 x 5.90 |
| Shipping Weight (lbs.) | 0.60 |
| Unit Dimensions (hwd / in.) | 1.160 x 3.480 x 4.570 |
| Unit Weight (lbs.) | .55 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
| M100-003-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| M100-004COIL-BK | USB-A to Lightning Sync/Charge Coiled Cable (M/M) - MFi Certified, Black, 4 ft. (1.2 m) | |
| M100-006-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m) | |
| M100-006-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 6 ft. (1.8 m) |
Documents & Downloads
Documentation
Product Images