Part Number: U223-004-IND-1
- Adds barcode scanner, serial device, sensor—up to 4 devices—to your host computer
- Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
- Industrial-grade metal housing withstands harsh warehouse and factory environments
- ESD protection to ±15 kV cuts potential static damage to your connected peripherals
- USB ports support screw-locked cables to help prevent accidental disconnections
- 2-year limited warranty
Features
System Requirements
- Compatible with Windows, Mac OS and Linux operating systems
- If using an optional power supply, requires 5V 2.5A DC unit with 5.5 x 2.1 x 9.5 mm output plug with a positive pin and negative sleeve
Package Includes
- U223-004-IND-1 4-Port Industrial-Grade USB 2.0 Hub
- 3-pin power terminal block
- USB-A to USB-B cable
- DIN rail-mounting hardware
- Wall-mounting hardware
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332253026 |
| Product Type | Hub |
| Technology | USB 2.0 (High Speed) |
| Host Connector | USB A (MALE) |
VIDEO
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (4) USB A (FEMALE) |
| Data Ports Details | (4) USB-A - USB 2.0 |
INPUT
| Bus Powered | Yes |
| Product Length (in.) | 6.22 |
| Product Length (cm.) | 15.8 |
| Product Length (ft.) | 0.518 |
| Product Length (m) | 0.158 |
POWER
| DC Barrel Plug | OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve |
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | USB B (FEMALE) |
| Side B - Connector 1 | (4) USB A (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green (POWER, 1, 2, 3, 4) |
PHYSICAL
| Color | Black |
| Material of Construction | Steel (Galvanized Cold Rolled) |
| Unit Dimensions (hwd / in.) | 1.260 x 3.150 x 6.220 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.70 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 140°F (0° to 60°C) |
| Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
| Relative Humidity | 5 - 90 % RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
| Over Current Protection | Yes |
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 4 |
| USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Certifications | NOM (Mexico) |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) | |
| U022-010 | USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) | |
| U022-015 | USB 2.0 A to B Cable (M/M), 15 ft. (4.57 m) | |
| U023-003 | USB 2.0 A to B Cable with Ferrite Chokes (M/M), 3 ft. (0.91 m) | |
| U023-006 | USB 2.0 A to B Cable with Ferrite Chokes (M/M), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Useful Web Pages
Product Images