Part Number: U215-002
Allows 2 computers to share one USB 2.0 peripheral, such as a printer, scanner or external hard drive, saving you money, space and time.
- Switch between computers via mouse, hotkey or manual button
- Supports data transfer rates up to 480 Mbps
- Easy setup with included optional software CD
- No power adapter required
- 3-year limited warranty
Overview
The U215-002 2-Port USB 2.0 Hi-Speed Printer/Peripheral Sharing Switch saves you money, time and precious workspace by letting you connect two computers to a single USB peripheral. Recommended for home and small offices, this sharing switch eliminates the cost of buying two printers, two scanners, two hard drives, etc., as well as the problem of where to put them and their cables.
One-touch port switching lets you switch between computers using a mouse, hotkeys or manual pushbutton. Idle time-out switching ensures all data is sent from the active printer buffer before switching ports.
A taskbar icon indicates the connected device’s status. LEDs on the unit indicate which computer currently controls the device. The U215-002 is compatible with USB 2.0 and USB 1.1 devices and supports data transfer rates up to 480 Mbps.
No external power supply required. Switch is compatible with all USB-enabled Operating Systems. Optional CD software is compatible with Windows (XP and later) and Mac (OS X 10.3 and later).
NOTE: Customers are encourage to use the 1.5 ft. USB cables provided between the source (e.g. PC) and switch. Using longer cables could cause an intermittent or connection loss.
Features
Connect 2 Computers to a Single USB Device
- Recommended for printers, scanners, hard drives and other USB peripherals
- Saves money, time and workspace
- Ideal for home and small offices
- Compatible with USB 2.0 and USB 1.1 peripherals
- Supports data transfer rates up to 480 Mbps
One-Touch Port Switching
- Switch between computers with mouse, hotkey or manual pushbutton
- All data sent from active printer buffer before switching ports
- Taskbar icon indicates device status
- LEDs indicate computer control
Easy Setup and Broad Compatibility
- Switch is compatible with all USB-enabled Operating Systems
- Optional software is compatible with Windows (XP and later) and Mac (OS X 10.3 and later)
- No external power supply required
System Requirements
- 1 or 2 computers with available USB ports
- Switch is compatible with all USB-enabled operating systems
- Optional software is compatible with Windows (XP and later) and Mac (OS X 10.3 and later)
Package Includes
- U215-002 2-Port USB 2.0 Hi-Speed Printer/Peripheral Sharing Switch
- (2) USB 2.0 cables (A/B), 1.5 ft.
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332198631 |
| Technology | USB 2.0 (High Speed) |
| Host Connector | USB A (MALE) |
VIDEO
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | USB A (FEMALE) |
INPUT
| Bus Powered | Yes |
POWER
| Power Consumption (Watts) | 0.5 |
CONNECTIONS
| Number of Ports | 2 |
| Side A - Connector 1 | USB A (FEMALE) |
| Side B - Connector 1 | (2) USB B (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Blue (1, 2) |
PHYSICAL
| Color | Black |
| Material of Construction | ABS |
| Shipping Dimensions (hwd / in.) | 1.50 x 4.40 x 3.74 |
| Shipping Weight (lbs.) | 0.26 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 131°F (-10° to 55°C) |
| Relative Humidity | 5% to 90% RH, Non-Condensing |
| BTUs | 1.7 BTU/Hr |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 1 |
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Port Selection | Pushbutton; Hotkey; Mouse |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) | |
| U022-010 | USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) | |
| U022-015-BE | USB 2.0 A to B Cable (M/M), Beige, 15 ft. (4.57 m) | |
| U024-003 | USB 2.0 Extension Cable (A M/F) 3 ft. (0.91 m) | |
| U024-006 | USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m) | |
| U024-006-BE | USB 2.0 Extension Cable (A M/F), Beige, 6 ft. (1.83 m) | |
| U030-003 | USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B, M/M), 3 ft. (0.91 m) | |
| U030-006 | USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6 ft. (1.83 m) | |
| U050-003 | USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m) | |
| U050-006 | USB 2.0 A to Micro-B Cable (M/M), 6 ft. (1.83 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images