Part Number: U223-010
- Connects up to 10 USB 2.0 devices
- Bus powered or optional AC adapter
- Compatible with all major operating systems
- 3-year limited warranty
Overview
Features
- USB 2.0 10-Port Hub
- Supports data transfer rates up to 480Mbps
- Connect up to 10 USB devices to a single USB port on your computer
- Compact design is ideal for use with a laptop/notebook computer
- Does not require external power, software, or complicated set-up procedures
- Plug-and-play/hot-swappable allows you to add or remove a device at any time
- Per-port overcurrent protection
- Bus-powered or self-powered
- Supports USB 2.0 spec up to 500mA per port
- On bus-power, 500mA from the USB 2.0 computer port is shared between the hub ports
- The included external power supply provides 4A of power, to be shared between the hub ports (up to 500mA per port)
- Compact, multi-voltage power supply (100-240V) provided
- Compatible with all major operating systems
System Requirements
- USB 2.0 Computer Port
- USB Peripherals
Package Includes
- U223-010 USB 2.0 Hub
- User's Manual
- USB 2.0 Mini B male to USB 2.0 A male cable
- External Power Supply with NEMA 1-15P Plug (Input: AC100-240V, 50/60Hz, 1.5A; Output: 5V, 4A)
Specifications
OVERVIEW
| UPC Code | 037332185396 |
| Product Type | Hub |
| Technology | USB 2.0 (High Speed) |
| Host Connector | USB A (MALE) |
VIDEO
| Number of Monitors Supported | 0 |
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (10) USB A (FEMALE) |
| Data Ports Details | (10) USB-A - USB 2.0 |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.9A |
| AC Power Adapter Output Specs (V / A) | 5V / 4A |
| AC Power Adapter Cord Length (ft.) | 4 |
| AC Power Adapter Cord Length (m) | 1.2 |
| Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
| Product Length (in.) | 8.6 |
| Product Length (cm.) | 21.84 |
| Product Length (ft.) | 0.72 |
| Product Length (m) | 0.22 |
POWER
| Power Source Type | AC Adapter |
| DC Barrel Plug | OD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 0.55 |
CONNECTIONS
| Number of Ports | 10 |
| Side A - Connector 1 | USB A (FEMALE) |
| Side B - Connector 1 | (10) USB A (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Blue (Power) |
PHYSICAL
| Color | Black |
| Material of Construction | ABS |
| Shipping Dimensions (hwd / in.) | 2.20 x 3.20 x 9.10 |
| Shipping Weight (lbs.) | 0.70 |
| Unit Dimensions (hwd / in.) | 0.600 x 8.600 x 1.300 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.2 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | 14° to 194°F (-10° to 90°C) |
| Relative Humidity | 10% to 90 % RH, Non-Condensing |
| BTUs | 1.9 BTU/Hr |
| Power Provided to Connected Device(s) | 5V 0.5A (2.5W) Output per USB port |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 10 |
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| External Power Supply Certifications | DOE; FCC; UL |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| UR022-003 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) | |
| UR022-006 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) | |
| UR024-003-WH | Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. (0.91 m) | |
| UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) | |
| UR030-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) | |
| UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images