Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Customize your own cables with this tool that crimps, strips and cuts.

  • Terminates RJ11, RJ12 and RJ45 modular plugs
  • Strips flat and round cable
  • Cuts cable
  • Sturdy construction for long life
  • Easy-grip handle
  • 3-year limited warranty

Overview

The T100-001 Crimping Tool is a heavy-duty multi-connector tool that lets you customize your own network or telecom cables. Terminating 4-wire RJ11, 6-wire RJ12 and 8-wire RJ45 modular plugs is as easy as squeezing the easy-grip handle. The tool’s embedded blades strip flat modular cable and round network cable, such as Cat5e and Cat6, and cut cable as well.

Features

Custom-Make Your Own Network or Telecom Cables
  • Terminates 4-wire RJ11, 6-wire RJ12 and 8-wire RJ45 modular plugs
  • Strips flat modular and round network cable, such as Cat5e and Cat6
  • Single blade cuts cable cleanly
  • Sturdy construction designed to last a long time
  • Easy-grip handle feels comfortable in your hand

Package Includes

  • T100-001 RJ11/RJ12/RJ45 Crimping Tool with Cable Stripper
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190338
Accessory TypeTool
TechnologyCat5/5e; Cat6; Cat6a
PHYSICAL
ColorBlue; Gray
Shipping Dimensions (hwd / in.)8.26 x 3.15 x 1.81
Shipping Weight (lbs.)0.75
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Blue, 1000 ft. (304.8 m) N020-01K-BL N020-01K-BL Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Blue, 1000 ft. (304.8 m)
Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m) N020-01K-GY N020-01K-GY Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m)
Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA N022-01K-GY N022-01K-GY Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA
Cat5e 350 MHz Solid Core Outdoor-Rated (UTP) PVC Bulk Ethernet Cable, PoE - Gray, 1000 ft. (304.8 m) N028-01K-GY N028-01K-GY Cat5e 350 MHz Solid Core Outdoor-Rated (UTP) PVC Bulk Ethernet Cable, PoE - Gray, 1000 ft. (304.8 m)
Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m), TAA N222-01K-BL N222-01K-BL Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m), TAA
Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m), TAA N222-01K-GY N222-01K-GY Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m), TAA
Cat6 Gigabit Solid Core Plenum-Rated UTP CMP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m) N224-01K-GY N224-01K-GY Cat6 Gigabit Solid Core Plenum-Rated UTP CMP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m)

Copper Network Infrastructure

  Model Number Description
RJ45 Plugs for Round Solid / Stranded Conductor 4-pair Cat5e Cable, 100-Pack, TAA N030-100 N030-100 RJ45 Plugs for Round Solid / Stranded Conductor 4-pair Cat5e Cable, 100-Pack, TAA
RJ45 Plugs for Flat Solid / Stranded Conductor Cable, 100-Pack N030-100-FL N030-100-FL RJ45 Plugs for Flat Solid / Stranded Conductor Cable, 100-Pack
Cat5e RJ45 Modular In-Line Connectors for Stranded Cat5e Cable, 50-Pack, TAA N031-050 N031-050 Cat5e RJ45 Modular In-Line Connectors for Stranded Cat5e Cable, 50-Pack, TAA
Cat6 RJ45 Modular Connector Plug with Load Bar, Solid/Stranded Conductor Round Cat6 Wire, 100-pack, TAA N230-100 N230-100 Cat6 RJ45 Modular Connector Plug with Load Bar, Solid/Stranded Conductor Round Cat6 Wire, 100-pack, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.