Part Number: T012-001-K
Multi-function kit for tracking cable, locating a short or breakage in a non-powered cable, and mapping RJ45 wire. Essential for cable installers or anyone in the telecom or LAN environments.
- Find an RJ11, RJ45 or BNC cable among group of cables
- Find a short or breakage in non-powered wires
- Perform wire mapping on RJ45 cables
- LED flashlight on remote probe unit
- Included headphones for use in noisy areas
- 2-year limited warranty
Overview
The T012-001-K Multi-Function Cable Tester is an essential tool for cable installers or anyone working in telecom or LAN environments. It allows you to track cable, find a short or breakage in non-powered wires, and perform wire mapping on RJ45 cables, detecting shorts and open wires. Powered by included 9-volt batteries in the main tester and remote probe unit, the T012-001-K can find an RJ11, RJ45 or BNC cable nestled within a group of cables. The probe unit’s LED flashlight is handy for working in dark areas. Included headphones help you work in noisy environments. An adjustable volume button lets you fine-tune the tone generator.
Features
- Find RJ11, RJ45 or BNC cable among group of cables
- Find short or breakage in non-powered wires
- Perform wire mapping on RJ45 cables, detecting shorts and open wires
Designed to Make Your Work Easier
- LED flashlight for poking around dark areas
- Headphones for working in noisy environments
- Volume control for fine-tuning the tone generator
- Powered by included 9V batteries
- Stores away in convenient carrying case
Specifications
OVERVIEW
| UPC Code | 037332189912 |
| Accessory Type | Cable Tester |
| Technology | Cat5/5e; Cat6; Cat6a |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 9.72 x 5.91 x 1.81 |
| Shipping Weight (lbs.) | 1.21 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images