Part Number: N230-100-STR
Clear RJ45 connector terminates Cat6 round stranded conductor cabling in data and voice applications.
- 100 Cat6 RJ45 plugs in an easy-to-carry, easy-to-pack plastic jar
- Works with most RJ45 crimping tools (excluding AMP)
- Premium data transfer through 15μm gold-plated contacts
- Reduces near-end crosstalk (NEXT) with staggered nose pattern
- For use with Cat6 round stranded UTP conductor 4-pair cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N230-100-STR contains 100 unshielded RJ45 modular plugs for round stranded UTP conductor 4-pair Cat6 cable. Recommended for creating your own custom-length Cat6 cable runs, these clear connectors come in a shatterproof plastic jar that’s easy to pack in your toolbox and carry to your next installation.
Ideal for data and voice applications, these reliable RJ45 connectors are designed to terminate round Cat6 cable, such as N220-Series patch cabling. Their 15-micron gold-plated contacts ensure reliable signal transmission throughout the cable run, and their staggered nose pattern reduces near-end crosstalk. They are compatible with most RJ45 crimping tools (with AMP an exception).
Features
- 100 Cat6 RJ45 modular plugs in an easy-to-pack jar
- Ideal for data and voice applications
- Designed for terminating Cat6 round stranded UTP conductor 4-pair cable, such as N220-Series
15μm Gold-Plated Contacts for Premium Data Transfer
- Reliable signal transmission ensured throughout cable run
- Reduces near-end crosstalk (NEXT) with staggered nose pattern
- Works with most RJ45 crimping tools (excluding AMP)
Specifications
OVERVIEW
| UPC Code | 037332206077 |
| Product Type | RJ45 Plug |
| Technology | Cat6 |
CONNECTIONS
| Side A - Connector 1 | RJ45 (MALE) |
| Side B - Connector 1 | RJ45 (MALE) |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 2.62 x 4.40 x 2.40 |
| Shipping Weight (lbs.) | 0.40 |
| Unit Dimensions (hwd / in.) | 0.315 x 0.460 x 0.882 |
ENVIRONMENTAL
| Operating Temperature Range | -40° to 158°F (-40° to 70°C) |
| Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
| Relative Humidity | 10% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N220-01K-BL | Cat6 Gigabit Bulk UTP Stranded 24 AWG CMR PVC Cable, Blue, 1000 ft. (304.8 m) | |
| N220-01K-GY | Cat6 Gigabit Bulk UTP Stranded 24 AWG CMR PVC Cable, Gray, 1000 ft. (304.8 m) TAA | |
| N220-01K-WH | Cat6 Gigabit Bulk UTP Stranded 24 AWG CMR PVC Cable, White, 1000 ft. (304.8 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images