Part Number: N230-100 TAA
- 100 Pack Cat6 RJ45 Plug with Load Bar
- 50 Micron Gold Contacts
- Staggered design reduces NEXT
- Supports cable jacket OD's between 4.5mm to 6.3mm
- Supports individual twisted pair conductor wire sizes up to 1.1mm.
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
These Cat6 RJ45 plugs can be used with solid or stranded conductor Cat6 wire. Included load-bars add to ease of termination and virtually foolproof results. Staggered up-down design for enhanced performance and reduction of near-end cross-talk (NEXT). 50 micro-inch gold contacts for durability and longevity. Polycarbonate housing, UL94-V2.
Features
- Unshielded Cat6 RJ45 plug with Load-Bar for easy termination
- 50 micron Gold plating
- Use with Solid or Stranded conductor 4-pair Cat6 cable
- Staggered nose pattern reduces NEXT
- Works with most available RJ45 crimp tools ( excluding AMP )
- Supports cable jacket OD's between 4.5mm to 6.3mm
- Supports individual twisted pair conductor wire sizes up to 1.1mm.
Specifications
OVERVIEW
| UPC Code | 037332173201 |
| Product Type | RJ45 Plug |
| Technology | Cat6 |
CONNECTIONS
| Side A - Connector 1 | RJ45 (MALE) |
| Side B - Connector 1 | RJ45 (MALE) |
PHYSICAL
| Color | White |
| Connector Color | White |
| Shipping Dimensions (hwd / in.) | 8.70 x 7.10 x 0.50 |
| Shipping Weight (lbs.) | 0.38 |
| Unit Dimensions (hwd / in.) | 0.536 x 0.457 x 0.853 |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N222-01K-BL | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m), TAA | |
| N222-01K-GY | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m), TAA | |
| N224-01K-GY | Cat6 Gigabit Solid Core Plenum-Rated UTP CMP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images