Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Cut and strip LAN cables, crimp them onto a 4- (RJ11), 6- (RJ12) or 8-position (RJ45) plug and find wiring faults with the tester.
  • Saves time and makes installing LAN cables easy
  • Multipurpose tool efficiently cuts and strips LAN cables up to 12 mm in diameter
  • Wire crimper is compatible with all RJ45, RJ12 and RJ11 modular plug types
  • Built-in cable tester identifies wiring faults
  • Ergonomically designed with non-slip handles for secure hand grip
  • 1-year limited warranty

Features

Cleanly Cut and Strip Both Flat Modular and Round Network Cables
This RJ11/RJ12/RJ45 crimper is perfect for cable installers who want to save time when tackling large-scale projects. It allows you to cut and strip LAN cables up to 12 mm in diameter easily and efficiently. Its embedded blades strip flat modular and round network cables such as Cat5/5e and Cat6.
Terminate 4-Wire RJ11, 6-Wire RJ12 and 8-Wire RJ45 Modular Plugs
Terminating 4-wire RJ11 (4P4C), 6-wire RJ12 (6P6C) and 8-wire RJ45 (8P8C) modular plugs is easy. Insert your wired plug into the appropriate slot and squeeze the handles to crimp. The handles have non-slip grips and are ergonomically designed for comfort.
Immediately Test or Debug Newly Crimped or Existing In-Wall Network or Telecom Cables
This multifunctional tool comes with a built-in UTP/STP tester to help you quickly and accurately identify wiring faults in newly crimped or existing in-wall LAN cables up to 600 feet (183 meters). LEDs indicate if your LAN cable has a Short, a Miswire, a Reversal Wiring or Split Pairs so you can pinpoint the specific wiring problem as well as its location. The tester also includes a Debug mode that allows you to identify which cable pairs have a wiring fault. Best of all, this multipurpose tool comes with a remote unit that detaches from the handle so you can check installed cables almost anywhere.
Perfect for Creating Custom-Designed Cables
The RJ11/RJ12/RJ45 Wire Crimper with Tester lets you decide how long your network cables should be and what plug they should use. Rather than wait for a custom order, you can create your own network cables and test them right away.
One-Year Warranty
The T100-001-TST is backed by a one-year limited warranty, ensuring reliability and performance.

System Requirements

  • Four LR44 batteries required (not included)

Package Includes

  • T100-001-TST RJ11/RJ12/RJ45 Wire Crimper with Tester
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332210463
Accessory TypeCable Tester; Tool
TechnologyCat5/5e; Cat6; Cat6a
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (Fault), Green (Pair)
PHYSICAL
ColorBlack; Yellow
Shipping Dimensions (hwd / in.)1.38 x 3.35 x 9.06
Shipping Weight (lbs.)1.43
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range14° to 131°F (-10° to 55°C)
Relative Humidity5% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Blue, 1000 ft. (304.8 m) N020-01K-BL N020-01K-BL Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Blue, 1000 ft. (304.8 m)
Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m) N020-01K-GY N020-01K-GY Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m)
Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA N022-01K-GY N022-01K-GY Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA
Cat5e 350 MHz Solid Core Outdoor-Rated (UTP) PVC Bulk Ethernet Cable, PoE - Gray, 1000 ft. (304.8 m) N028-01K-GY N028-01K-GY Cat5e 350 MHz Solid Core Outdoor-Rated (UTP) PVC Bulk Ethernet Cable, PoE - Gray, 1000 ft. (304.8 m)
Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m), TAA N222-01K-BL N222-01K-BL Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m), TAA
Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m), TAA N222-01K-GY N222-01K-GY Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m), TAA
Cat6 Gigabit Solid Core Plenum-Rated UTP CMP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m) N224-01K-GY N224-01K-GY Cat6 Gigabit Solid Core Plenum-Rated UTP CMP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m)

Copper Network Infrastructure

  Model Number Description
RJ45 Plugs for Round Solid / Stranded Conductor 4-pair Cat5e Cable, 100-Pack, TAA N030-100 N030-100 RJ45 Plugs for Round Solid / Stranded Conductor 4-pair Cat5e Cable, 100-Pack, TAA
RJ45 Plugs for Flat Solid / Stranded Conductor Cable, 100-Pack N030-100-FL N030-100-FL RJ45 Plugs for Flat Solid / Stranded Conductor Cable, 100-Pack
Cat5e RJ45 Modular In-Line Connectors for Stranded Cat5e Cable, 50-Pack, TAA N031-050 N031-050 Cat5e RJ45 Modular In-Line Connectors for Stranded Cat5e Cable, 50-Pack, TAA
Cat6 RJ45 Modular Connector Plug with Load Bar, Solid/Stranded Conductor Round Cat6 Wire, 100-pack, TAA N230-100 N230-100 Cat6 RJ45 Modular Connector Plug with Load Bar, Solid/Stranded Conductor Round Cat6 Wire, 100-pack, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.