Part Number: N044-000-R
Tests Cat5e, Cat6, telephone and coaxial cable connections with the press of a button.
- Combines main tester unit and removable remote tester unit
- Identifies mis-wires, short circuits and open circuits
- Includes coax converters and terminator for BNC and F coaxial cables
- Vinyl storage pouch protects units from damage in crowded toolbox
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Essential Tool for Cable Installers or Telecom/LAN Personnel
The N044-000-R allows you to test wiring continuity for Cat5, Cat6, telephone and coax cable assemblies at the press of a button. A combination of main tester unit and removable remote tester unit, the N044-000-R identifies crossed wires, short circuits and open circuits in BNC, F, RJ11, RJ12 and RJ45 cables. When not in use, the two-piece set can be stored in its vinyl carrying case to protect it from being damaged inside a crowded toolbox. Requires one 9V battery (not included) to operate.
Specifications
OVERVIEW
| UPC Code | 037332138743 |
| Accessory Type | Cable Tester |
| Technology | Cat5/5e; Cat6; Cat6a |
| Accessory Class | Audio Video Accessories; Networking Accessories |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | RJ11 (FEMALE) |
PHYSICAL
| Color | Beige; Black |
| Shipping Dimensions (hwd / in.) | 2.20 x 6.70 x 5.70 |
| Shipping Weight (lbs.) | 0.56 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |