Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • RJ45 Plug for Solid / Stranded Conductor Flat cable
  • 50 Micron Gold Contacts
  • Can be used for Solid or Stranded Conductor Wire

Overview

100-Pack RJ45 Modular plug for use on Solid or Stranded Conductor flat cable. Contacts are 50 micron Gold for optimum signal transmission.

Features

  • For use with 4pair or 8 conductor Flat cable
  • Works with most RJ45 Crimp Tools ( excluding AMP )
  • 50 Micron Gold Contacts

Package Includes

100pc RJ45 Plug for Flat Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332173195
Product TypeRJ45 Plug
TechnologyCat5/5e
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
PHYSICAL
Shipping Dimensions (hwd / in.)8.70 x 7.10 x 0.50
Shipping Weight (lbs.)0.38
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m) N020-01K-GY N020-01K-GY Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m)
Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA N022-01K-GY N022-01K-GY Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA
Cat5e 350 MHz Solid Core Outdoor-Rated (UTP) PVC Bulk Ethernet Cable, PoE - Gray, 1000 ft. (304.8 m) N028-01K-GY N028-01K-GY Cat5e 350 MHz Solid Core Outdoor-Rated (UTP) PVC Bulk Ethernet Cable, PoE - Gray, 1000 ft. (304.8 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.