Part Number: N031-050 TAA
- RJ45 Plug for Stranded Conductor Cat5e 4-pair cable
- 50 Micron Gold Contacts
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
A 50-pack of Cat5e (350 MHz/1 Gbps rated) stranded modular connectors provides for network installations up to 100 Mbps, 10Base-T, Ethernet and token ring. This product is ideal for large network installations. For those needing to make their own Cat5e Ethernet cables, use these 8-wire connectors in conjunction with Stranded Cat5e 4-pair bulk cable, N020-01K-GY.
Features
- For use with stranded cabling only! do not use with solid cabling!
- 50 pack
- Premium connector for category 5 and 5e applications
- Rated for 350MHz/1Gbps communications
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
| UPC Code | 037332013132 |
| Product Type | RJ45 Plug |
| Technology | Cat5/5e |
CONNECTIONS
| Side A - Connector 1 | RJ45 (MALE) |
| Side B - Connector 1 | RJ45 (MALE) |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.20 |
| Shipping Weight (lbs.) | 0.18 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N020-01K-GY | Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images