Part Number: U280-Q01FL-BK
- Charges your Apple iPhone, Google Pixel or Samsung Galaxy wirelessly without a cable
- LED flashes blue during charging and turns red to indicate device is fully charged
- Charges your smartphone through its protective case to avoid the hassle of removing it
- Prevents overheating and overcharging to protect your essential device from damage
- Universally compatible with all Qi-certified smartphones and other devices
- 2-year limited warranty
Features
System Requirements
- Compatible with all Qi-certified smartphones, including the latest Apple iPhone, Google Pixel and Samsung Galaxy devices
Package Includes
- U280-Q01FL-BK Wireless Charging Pad, Black
- USB 2.0 A to Micro-B cable, 3 ft.
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332247070 |
| Product Type | Wireless Charger |
| Charging Form Factor | Pad/Stand |
| Device Compatibility | Phone; Tablet; Amazon Kindle; Headphones; Watch |
| Technology | Wireless |
INPUT
| Nominal Input Voltage(s) Supported | 9V DC |
| Input Plug Type | USB MICRO-B (FEMALE) |
OUTPUT
| Overload Protection | Yes |
CONNECTIONS
| Side A - Connector 1 | MICRO-USB B (FEMALE) |
| Side B - Connector 1 | WIRELESS CHARGING COIL |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Red (Power, Fully Charged); Blue - Flashing on/off (Charging) |
CHARGING
| Number of Charging Ports | 0 |
| Total Charging Amps | 1.1A |
| Total Charging Watts | 10 |
| Charging Method | Wireless |
| Charging Method Detail | Qi Compatible; Quick Charge 3.0; Quick Charge 2.0 |
| Charging Port Type | WIRELESS CHARGING COIL |
| Charging Ports Details | 5V/1A (5W); 9V/1.1A (10W) |
| Charging Ports / Amps | 1A |
PHYSICAL
| Color | Black |
| Material of Construction | PC (Plastic) |
| Unit Dimensions (hwd / in.) | 1.050 x 4.600 x 6.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.44 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 95°F (0° to 35°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Operating Humidity Range | 10% to 80% RH, Non-Condensing |
| Storage Humidity Range | 5% to 95% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-W01-QC3-1 | 1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W | |
| U280-W02-A1C1 | Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U040-006-MICRO | USB Micro-B to USB-C Cable - USB 2.0, (M/M), 6 ft. (1.83 m) | |
| U050-003-GY-MAX | Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 3 ft. (0.91 m) | |
| U050-006-GY-MAX | Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images