Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Professional-Grade Impact Punch Down Installation Tool with 110 and 66 Blades
  • 3-year limited warranty

Overview

This professional-grade, high-volume Punch-Down Cable Installation Tool, with adjustable impact, is the perfect multi-purpose tool for punching down Cat5/Cat6 cable to 110 jacks and patch panels or telephone wire to 66M blocks. Each blade (110 or 66) contains a cutting and non-cutting side. The blade not being used is stored in the handle compartment. Adjustable High/Low actuation setting accommodates termination requirements or installer preference.

Features

  • Professional, Installer Grade 110/66 Impact Punch Down Tool
  • Both blades (110 & 66) have cutting and non-cutting sides
  • Handle compartment for storing blade not in use
  • Adjustable impact preference
  • Rugged, Polyacetal Resin frame for long-life use

Package Includes

  • Impact Punch Down Tool
  • 110 Punch Down Blade
  • 66 Punch Down Blade
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143679
Accessory TypeTool
TechnologyCat5/5e; Cat6; Cat6a
Accessory ClassAudio Video Accessories
PHYSICAL
ColorLight Gray
Shipping Dimensions (hwd / in.)9.90 x 7.30 x 1.20
Shipping Weight (lbs.)0.40
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.