Part Number: T014-001
Tests Cat5e, Cat6, Cat6a, telephone, USB and coax cable connections with the press of a button. Essential for cable installers or anyone in the telecom or LAN environments.
- Combines main tester unit and removable remote tester unit
- Tests multiple types: RJ11, RJ45, USB, BNC
- Tests cable lengths up to 600 ft.
- LEDs indicate 9V battery status at a glance
- Includes convenient carrying case
- 2-year limited warranty
Overview
The all-in-one T014-001 Network Cable Continuity Tester is an essential tool for cable installers or anyone working in telecom or LAN environments. It allows you to test wiring continuity for Cat5, Cat6, Cat6a, telephone, USB and coax cable assemblies at the press of a button. A combination of main tester unit and removable remote tester unit, the T014-001 identifies crossed wires, short circuits and open circuits in cables up to 600 ft. A BNC to RJ11 adapter is included for testing BNC cable. When not in use, the two-piece T014-001 can be stored in its handy carrying case. Battery status LEDs let you know when the 9V battery (sold separately) needs to be replaced.
Features
- Tests Cat5, Cat6, Cat6a, telephone, USB and coax cable assemblies
- Combines main tester unit and removable remote tester unit
- Identifies crossed wires, short circuits and open circuits
- Tests multiple types: RJ11, RJ45, USB, BNC
- Tests cable lengths up to 600 ft.
Designed to Make Your Work Easier
- Includes BNC to RJ11 adapter for testing BNC cable
- Powered by 9V battery (sold separately)
- LEDs indicate battery status at a glance
- Stores away in convenient carrying case
Specifications
OVERVIEW
| UPC Code | 037332189929 |
| Accessory Type | Cable Tester |
| Technology | Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); Coax |
| Accessory Class | USB Accessories |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 7.24 x 4.33 x 1.77 |
| Shipping Weight (lbs.) | 0.51 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images