Part Number: N030-100 TAA
- RJ45 Plug for Solid Conductor 4-pair Round Cat5e cable
- 50 Micron Gold Contacts
- Can be used for Solid or Stranded Conductor Wire
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
100-Pack RJ45 modular plug for use on solid conductor Cat5e cable, N022-01K-GY or Zero-Skew cable, P524-01K (can be used for stranded wire as well). Contacts are 50-micron gold for optimum signal transmission. For stranded conductor Cat5e RJ45s, see N031-050.
Specifications
OVERVIEW
| UPC Code | 037332173188 |
| Product Type | RJ45 Plug |
| Technology | Cat5/5e |
CONNECTIONS
| Side A - Connector 1 | RJ45 (MALE) |
| Side B - Connector 1 | RJ45 (MALE) |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.35 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N020-01K-GY | Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m) | |
| N022-01K-GY | Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA | |
| N028-01K-GY | Cat5e 350 MHz Solid Core Outdoor-Rated (UTP) PVC Bulk Ethernet Cable, PoE - Gray, 1000 ft. (304.8 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images