Part Number: N028-01K-GY
- UV Rated jacket prevents drying and cracking
- 4PR Solid conductors for Low Attenuation Loss
- CMX Outdoor rating; Temp range -40F to +140F
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- UV Rated jacket prevents drying and cracking
- 4PR Solid conductors for Low Attenuation Loss
- CMX Outdoor rating; Temp range: -40F to +140F
- 1000-ft. Pull-box, length marked every two feet
- Terminate with N030-010 Solid wire Cat5e RJ45 plugs
Specifications
OVERVIEW
| UPC Code | 037332141491 |
| Technology | Cat5/5e |
POWER
| Power Over Cable (PoC) Support | No |
CONNECTIONS
| Side A - Connector 1 | BARE WIRE |
| Side B - Connector 1 | BARE WIRE |
| Contact Plating | Gold |
| PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
| Connector Type | Molded |
| Wiring Configuration | EIA/TIA 568B |
PHYSICAL
| Cable Jacket Color | Gray |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | CMR; CMX |
| Cable Shielding | UTP |
| Cable Outer Diameter (OD) | 5.5 mm |
| Number of Conductors | 4 Pair |
| Conductor Material | Solid Copper |
| Conductor Gauge | 24 AWG |
| Cable Length (ft.) | 1000 |
| Cable Length (in.) | 12000 |
| Shipping Dimensions (hwd / in.) | 9.00 x 14.60 x 15.00 |
| Shipping Weight (lbs.) | 24.90 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 104°F (-10° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Bandwidth per TIA Standard | 100 MHz |
| Maximum Bandwidth as Tested | 350 MHz |
| Network Compatibility | 1 Gbps (Gigabit) |
| IEEE Standards Supported | 802.3ab; 802.3at |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed; cUL Listed |
| Product Compliance | CE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; REACH; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Images