Part Number: N238-001-WH-TF TAA
- Easy to terminate - No punchdown tool required
- Cat6 and Cat5e Rated
- Keystone design fits most wallplates
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N238-001-WH-TF allows you to terminate Cat6 and Cat5e wall jacks without the use of a punch-down tool. Simply lace the conductors into the stuffer cap, press the 110 connector and lock in place. Use in either Cat6 or Cat5e installations. Use in standard keystone wall plates, patch panels or surface-mount boxes.
Specifications
OVERVIEW
| UPC Code | 037332160614 |
| Product Type | RJ45 Keystone Jack |
| Technology | Cat5/5e; Cat6 |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | 110 IDC |
PHYSICAL
| Color | White |
| Connector Color | White |
| Shipping Dimensions (hwd / in.) | 3.90 x 3.20 x 0.50 |
| Shipping Weight (lbs.) | 0.02 |
| Unit Dimensions (hwd / in.) | 0.840 x 0.670 x 1.500 |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N022-01K-GY | Cat5e 350 MHz Solid Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA | |
| N222-01K-GY | Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Gray, 1000 ft. (304.8 m), TAA |
Copper Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N235-001 | Cat6 Straight Through Modular In-line Snap-in Coupler (RJ45 F/F), TAA |
Network Tools & Testers
| Model Number | Description | |
|---|---|---|
| N046-000 | 110/66 Punch Down Installation Tool for Cat6a/Cat6/Cat5e/Cat5 Network Cable |
Faceplates & Boxes
| Model Number | Description | |
|---|---|---|
| N042-001-04-WH | 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA | |
| N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
USB Panel Mount
| Model Number | Description | |
|---|---|---|
| N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Cable Management
| Model Number | Description | |
|---|---|---|
| N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images