Part Number: SRVRTBAR45SGL
Provides additional rack mounting for vertical cable management and 0U PDU models in your data center, wiring closet or telecom application.
- Features keyhole slots for toolless installation of devices and accessories
- Single width ideal for mounting PDUs and cables in tight spaces
- Classic black finish seamlessly matches most currently installed racks
- Compatible with SmartRack® 45U floor-standing rack enclosures
- 5-year limited warranty
Features
Increases the Cable Management Capability of Your 45U Rack Cabinet
These single-width rack accessories install in your enclosure using the included hardware to help you reorganize and improve the management of network and power cables. Keyhole slots provide toolless mounting for 0U PDUs, cables and other accessory items that need to be vertically installed in your rack. Two single-width vertical cable management bars with a classic black finish to match your rack are included. They are compatible with all SmartRack 45U floor-standing racks, including wide, deep and expandable models.
System Requirements
SmartRack 45U floor-standing rack enclosure
Package Includes
- (2) Single-width vertical cable management bars
- Rack-mounting hardware
Specifications
OVERVIEW
| UPC Code | 037332262936 |
| Accessory Type | Mounting Bracket |
| Accessory Class | Rack Accessories |
PHYSICAL
| Color | Black |
| Unit Dimensions (hwd / in.) | 81.234 x 2.433 x 0.800 |
| Unit Weight (lbs.) | 8.00 |
| Cable Manager Form Factor | Vertical |
STANDARDS & COMPLIANCE
| Product Compliance | EIA/ECA-310-E; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Cable Management
| Model Number | Description | |
|---|---|---|
| SRVRTBAR45 | SmartRack 45U Vertical Cable Management Bars | |
| SRVRTBAR48 | SmartRack 48U Vertical Cable Management Bars |
Accessories
| Model Number | Description | |
|---|---|---|
| SRPDU2PBRKT | Vertical PDU Mounting Bracket Accessory Kit for 2-Post and 4-Post Open Frame Racks | |
| SRPDU4PHDBRKT | SmartRack Vertical PDU Installation Bracket for Server Racks | |
| SRVRTBAR | SmartRack 42U Vertical Cable Management Bars | |
| SRVRTBAR45SGL | SmartRack Rack Enclosure Single-Width Vertical Equipment Management Bars, 45U, 1 Pair | |
| SRVRTBAR48SGL | SmartRack Rack Enclosure Single-Width Vertical Equipment Management Bars, 48U, 1 Pair | |
| SRVRTBARSGL | SmartRack Rack Enclosure Single-Width Vertical Equipment Management Bars, 42U, 1 Pair |