Part Number: B110-DIN-02
- Durable U bracket and rail clip mount firmly to any standard 35 mm DIN rail
- Holds digital signage device securely in place to prevent unwanted movement
- Easy to mount in just a few minutes, so you can get your system up and running quickly
- Fits digital signage components with mounting holes spaced 65 mm apart
- Includes all necessary mounting hardware for immediate DIN rail installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Select digital signage device, including B126-, B130-, B132- and BHDBT-Series
Package Includes
- U bracket
- DIN rail clip
- (2) DIN rail screws
- (2) M3 x 5 mm mounting screws
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332213914 |
| Product Type | Mounting Bracket |
| Accessory Type | Mounting Bracket |
| Technology | A/V over IP |
| Accessory Class | Audio Video Accessories |
PHYSICAL
| Color | Black |
| Material of Construction | Aluminum |
| Shipping Dimensions (hwd / in.) | 4.72 x 3.14 x 0.98 |
| Shipping Weight (lbs.) | 0.16 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Video Wall Controllers, Splitters, Multiviewers
| Model Number | Description | |
|---|---|---|
| B116-002A | 2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1920x1200 at 60Hz/1080p (DVI F/2xF), TAA | |
| B116-004A | 4-Port DVI Splitter with Audio and Signal Booster - Single-Link DVI-I, 1920 x 1200 (1080p) @ 60 Hz, TAA | |
| B118-002-UHD-2 | 2-Port HDMI Splitter - HDCP 2.2, 4K @ 60 Hz, HDR, TAA | |
| B118-004-UHD-2 | 4-Port HDMI Splitter - 4K @ 60 Hz, HDCP 2.2, HDR, TAA | |
| B156-002-HDMI | 2-Port DisplayPort to HDMI Multi-Monitor Splitter MST Hub, 4K UHD, DP1.2, TAA |
Video Switches
| Model Number | Description | |
|---|---|---|
| B126-4X4 | 4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53 m), TAA |
Documents & Downloads
Product Images