Part Number: B018-000-1P5
1U rack extensions allow you to fully open your console or console KVM switch when equipment mounted just above it extends past the front rails and prevents the unit from opening.
- Extends 1.5 in. past the front vertical mounting rails
- Made from cold-rolled steel with black powder-coated finish
- Compatible with EIA-standard 19 in. racks and rack cabinets
- All necessary mounting hardware is included
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The B018-000-1P5 1U Rack-Mount Device Rack Extension Bracket allows you to mount a console or console KVM switch into a rack so that it extends 1.5 inches past the front vertical mounting rails. This is of use when the rack equipment mounted just above the console protrudes out the front of the rack and prevents the console from fully opening. The rack-mount extension brackets are constructed from cold-rolled steel with a black powder-coated finish to match your rack. Attach the rack extension brackets to your EIA-standard 19-inch rack, then attach the console or console KVM switch to the brackets. All necessary mounting hardware is included.
Features
- Allows your console or console KVM to fully open when it is being blocked by protruding rack equipment mounted just above it
- Extends 1.5 in. past the front vertical mounting rails
- Cold-rolled steel construction with black powder-coated finish designed for long life
- Compatible with EIA-standard 19 in. racks and rack cabinets
- All necessary mounting hardware is included
Specifications
OVERVIEW
| UPC Code | 037332206244 |
| Accessory Type | Mounting Bracket; Rackmount Kit |
| Accessory Class | Rack Accessories |
VIDEO
| 3D Video Supported | No |
POWER
| Power Over Cable (PoC) Support | No |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 1.77 x 3.34 x 1.77 |
| Shipping Weight (lbs.) | 0.37 |
| Unit Dimensions (hwd / in.) | 1.720 x 1.500 x 0.640 |
| Unit Packaging Type | Box |
COMMUNICATIONS
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
| 10/100 Ethernet Extension Support | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Images