Part Number: SRLADDERATTACH
- Allows overhead cable ladder to attach to 2-post or 4-post racks and terminate on the wall
- Can attach parallel or perpendicular
- All hardware needed is included
- 5-year limited warranty
Overview
The SmartRack® SRLADDERATTACH allows an overhead cable ladder (SRCABLELADDER) to be attached to a 2-post rack (SR2POST) or 4-post rack (SR4POST) and terminate on the wall. SRLADDERATTACH includes all hardware needed to create two connections (the ladder to one rack and the wall or from one rack to another). When connecting to the 2-post or 4-post racks, they can be attached either parallel with the rack structure or perpendicular to the rack structure.
Features
- Allows an overhead cable ladder (SRCABLELADDER) to be attached to our 2 post rack (SR2POST), 4 post rack (SR4POST) and terminate on the wall
- Includes all hardware needed to create two connections (the ladder to one rack and the wall, or from one rack to another)
- When connecting to the 2 post or 4 post racks they can be attached either parallel with the rack structure or perpendicular to the rack structure
Specifications
OVERVIEW
| UPC Code | 037332150646 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 1.38 x 20.67 x 2.76 |
| Shipping Weight (lbs.) | 2.00 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images