Part Number: SRVRTBAR48
Need to increase the cable management capability of your Tripp Lite 48U SmartRack enclosure? The SRVRTBAR48 provides two additional vertical cable management / accessory bars to any Tripp Lite 48U rack enclosure. These accessory bars provide additional mounting for PDU's, cable management, or any other accessories to be mounted vertically into a Tripp Lite rack enclosure. Provides rapid installation of devices and accessories with toolless mounting keyhole slots.
- Provides additional mounting for vertical cable management and Zero U PDU products
- Offers keyhole slots for toolless device and accessory installation
- 5-year limited warranty
Overview
The SRVRTBAR48 provides additional vertical mounting for cable management and vertical PDU products. Each bar includes keyhole slots
Features
- Provides additional mounting for vertical cable management and "Zero U" PDU products
- Offers keyhole slots for toolless device and accessory installation
System Requirements
Package Includes
- (2) Vertically mounted bars
- Mounting Hardware: 12 M4 lock washers and 12 M4x 8mm screws
Specifications
OVERVIEW
| UPC Code | 037332178374 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 4.70 x 8.40 x 91.00 |
| Shipping Weight (lbs.) | 16.20 |
| Unit Dimensions (hwd / in.) | 86.500 x 4.610 x 0.750 |
| Unit Weight (lbs.) | 10 |
| Cable Manager Form Factor | Vertical |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images