Part Number: SRCABLEVRT3

- Vertical Cable Manager, 6-ft. (1.83 m), finger duct with cover
- High Capacity (3-in. (7.62 cm) width) for large cable bundles
- Split into three 2-ft. (0.61 m) sections to allow for multiple installation options
- Helps eliminate cable stress
- Organizes cables within SmartRack enclosure
- Toolless button mounts
- Can be used on Open Frame Racks or inside 42U, 45U, and 48U Enclosures
- 5-year limited warranty
Overview
The SmartRack® SRCABLEVRT3 helps eliminate cable stress by organizing the cables within the enclosure. The vertical cable manager (finger duct with cover) is 6 feet (1.8 meters) high, 3 inches (7.6 centimeters) wide and split into three 2-foot (0.6-meter) sections to allow for multiple installation options. SRCABLEVRT3 offers toolless button mounting.
Features
- SmartRack SRCABLEVRT3 helps eliminate cable stress by organizing the cables within the SmartRack enclosure
- The vertical cable manager (finger duct with cover) is 6-ft. (1.83 m) high, 3-in. (7.62 cm) wide and split into three 2-ft. (0.61 m) sections to allow for multiple installation options
- Toolless button mounting
Specifications
OVERVIEW
UPC Code | 037332161291 |
Accessory Type | Cable Management Accessories |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 6.30 x 10.40 x 29.00 |
Shipping Weight (lbs.) | 17.00 |
Unit Dimensions (hwd / in.) | 24.450 x 4.400 x 5.310 |
Unit Weight (lbs.) | 5 |
Cable Manager Form Factor | Vertical |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images