Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Laser cut 14-gauge steel results in smooth edges
  • Keyholes on 16-inch centers plus through-the-wall cabling cut-out
  • Accepts any standard 19inch Patch Panels
  • 2U Height (3.50"): 19"wide x 3.50" high x 6.0" deep

Overview

This heavy-duty 14-gauge-steel 2U wall-mount patch panel bracket is the ideal alternative to a full size rack. Standard EIA 19-inch width allows installation of any 19-inch patch panel. Laser-cut metal keeps all edges smooth, greatly reducing the possibility of injury and wear on cable jackets. Universal mounting for right or left hinging. Keyholes are spaced 16 inches apart for mounting on wall studs. Stamped horizontal reinforcement ribs allow for greater sturdiness and stability and allow the addition of a rear cutout for feeding cable through a wall opening. Smooth, glossy black finish.

Features

  • 2U Height (3.50"), 6inch depth
  • Laser cut for smooth edges
  • 16 -inch center mounting
  • Universal left or right hinge mounting
  • Rear cut-out for through the wall cabling
  • Standard EIA 19inch width accepts any manufacturers EIA compliant patch panel
  • Smooth, black glossy finish
  • Heavy duty 14 gauge steel with stamped reinforcement ribs

Package Includes

  • 2U Wallmount Patch Panel Bracket
  • Pkg 10 mounting screws
RoHS compliant

Specifications

OVERVIEW
UPC Code037332126399
Accessory TypeMounting Bracket
Accessory ClassRack Accessories
PHYSICAL
ColorBlack
Rack Height  2U
Maximum Device Depth (in.)5.5
Shipping Dimensions (hwd / in.)4.10 x 20.30 x 6.70
Shipping Weight (lbs.)2.90
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Weight (lbs.)2.5
Weight Capacity - Stationary (lbs.)17
STANDARDS & COMPLIANCE
Product CertificationsIEC 60297-3; NOM (Mexico); UL 60950-1
Product ComplianceDIN 41494; EIA/ECA-310-E; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Copper Network Infrastructure

  Model Number Description
24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA N052-024 N052-024 24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA N052-048 N052-048 48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA
12-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA N252-012 N252-012 12-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA
24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA N252-024 N252-024 24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA
48-Port Cat6 Patch Panel - UTP, 110 Punch Down, RJ45, 2U, TAA N252-048 N252-048 48-Port Cat6 Patch Panel - UTP, 110 Punch Down, RJ45, 2U, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.