Part Number: N105-015-BL
Connects network components like printers, computers, copiers, routers, servers, modems, hubs, patch panels and switches. Recommended for high-density data centers and fast Ethernet networks.
- Rated for 350 MHz/1 Gbps communications
- Molded RJ45 male connectors with gold-plated contacts
- Protects Ethernet networks against EMI/RFI line noise
- 4-pair 24 AWG stranded STP with drain wire
- TIA/EIA and UL certified
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N105-015-BL Cat5e 350 MHz Molded Shielded STP Patch Cable is recommended for connecting network components like printers, computers, copiers, routers, servers, modems, hubs, patch panels and switches in high-density data centers. Designed for fast transmission and excellent signal quality, this 15-ft. (4.57 m) blue cable ensures peak performance throughout your local area network (LAN). EMI/RFI shielding protects your Ethernet network from disruptive line noise.
Manufactured from 24 AWG copper wire and a durable PVC jacket, the four-pair stranded STP N105-015-BL delivers speeds up to 350 MHz/1 Gbps. Molded RJ45 male connectors with gold-plated contacts guarantee an accurate signal transfer. Integral strain relief ensures the cable and connectors last a long time. Certified to TIA/EIA-568B and UL standards.
Features
- Ideal for connecting components like printers, computers, copiers, routers, servers, modems and switches in high-density data centers
- Designed for fast transmission and excellent signal quality
- Ensures peak performance throughout your LAN
- EMI/RFI shielding protects network from disruptive line noise
- Delivers speeds up to 350 MHz/1 Gbps
Premium Construction for Superior Performance
- Made from 24 AWG copper wire
- PVC 4-pair stranded STP with drain wire
- Molded RJ45 male connectors with gold-plated contacts
- Integral strain relief for long life
- TIA/EIA and UL certified
Specifications
OVERVIEW
| UPC Code | 037332148254 |
| Technology | Cat5/5e |
POWER
| Power Over Cable (PoC) Support | No |
CONNECTIONS
| Side A - Connector 1 | RJ45 (MALE) |
| Side B - Connector 1 | RJ45 (MALE) |
| Contact Plating | Gold |
| PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
| Connector Type | Molded |
| Wiring Configuration | EIA/TIA 568B |
PHYSICAL
| Cable Jacket Color | Blue |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | CM |
| Cable Shielding | STP |
| Cable Outer Diameter (OD) | 5.9 mm |
| Number of Conductors | 4 Pair |
| Conductor Material | Stranded Copper |
| Conductor Gauge | 24 AWG |
| Cable Length (ft.) | 15 |
| Cable Length (in.) | 180 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.43 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 104°F (-10° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Bandwidth per TIA Standard | 100 MHz |
| Maximum Bandwidth as Tested | 350 MHz |
| Network Compatibility | 1 Gbps (Gigabit) |
| IEEE Standards Supported | 802.3ab; 802.3at |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed; cUL Listed |
| Product Compliance | CE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3at PoE+; REACH; UKCA |