Part Number: N060-001
Mounts a patch panel or network switch to a wall, while providing easy access to rear cabling. A dependable alternative to full-size rack installation recommended for server rooms.
- Precision-made from heavy-duty 14ga steel with black finish
- Supports universal left- or right-hinge mounting
- Keyhole mounting slots spaced 16 in. apart to align with wall studs
- Rear cutout for through-the-wall cabling
- Compatible with standard 19 in. patch panels
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N060-001 1U Hinged Wall-Mount Patch Panel Bracket allows you to mount a 1U patch panel or network switch to a wall instead of investing in a full-size rack. Precision-made from heavy-duty 14-gauge steel with a glossy black finish, this bracket supports universal left- or right-hinge mounting that accepts standard 19-inch patch panels. Two keyhole slots are spaced 16 inches apart to align with wall studs to ensure secure wall-mounting. The rear cutout lets you feed cable through a wall opening to streamline installations and reduce cable clutter. Smooth laser-cut edges protect cable jackets from damage and wear. Stamped horizontal reinforcement ribs on the back of the bracket keep mounted equipment stable and secure.
Features
- Mounts a 1U patch panel or network switch to a wall
- Supports universal left- or right-hinge mounting
- Compatible with standard 19 in. patch panels
Built for Stability
- Keyhole mounting slots spaced 16 in. apart to align with wall studs
- Stamped horizontal reinforcement ribs on rear keep mounted equipment secure
Convenient Rear Cutout
- Allows cable to be fed through wall openings
- Streamlines installations and reduces cable clutter
Precision-Made with Laser-Cut Metal
- Heavy-duty 14ga steel construction with glossy black finish
- Smooth laser-cut edges protect cables from damage and wear
Specifications
OVERVIEW
| UPC Code | 037332197887 |
| Accessory Type | Mounting Bracket |
| Technology | Cat5/5e; Cat6; Cat6a |
| Accessory Class | Rack Accessories |
PHYSICAL
| Color | Black |
| Rack Height | 1U |
| Maximum Device Depth (in.) | 5.5 |
| Shipping Dimensions (hwd / in.) | 2.40 x 6.40 x 21.10 |
| Shipping Weight (lbs.) | 1.60 |
| Unit Dimensions (hwd / in.) | 5.827 x 19.370 x 1.252 |
| Unit Weight (lbs.) | 1.25 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N052-024 | 24-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA | |
| N052-048 | 48-Port 2U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA | |
| N252-012 | 12-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA | |
| N252-024 | 24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA | |
| N252-048 | 48-Port Cat6 Patch Panel - UTP, 110 Punch Down, RJ45, 2U, TAA |