Part Number: SRPDU2PBRKT

Bracket kit allows you to mount up to three vertical PDUs on a 2-post or 4-post open frame rack.
- Compatible with 2-post and 4-post open frame racks
- Holds up to three vertical PDUs
- Connects to any EIA-compliant mounting rail
- Sturdy steel construction provides secure mounting
- Includes mounting hardware
- 5-year limited warranty
Overview
The SRPDU2PBRKT Vertical PDU Mounting Bracket Accessory Kit allows you to mount up to three vertical PDUs on a 2-post or 4-post open frame rack. The sturdy steel mounting brackets connect to any EIA-compliant mounting rail with the included hardware.
Features
- Works with 2-post and 4-post open frame racks
- Holds up to three vertical PDUs
- Connects to any EIA-compliant mounting rail
Secure Mounting
- Sturdy steel brackets
- Durable powder-coated finish
- Includes mounting hardware
Specifications
OVERVIEW
UPC Code | 037332190703 |
Accessory Type | Mounting Bracket |
Accessory Class | PDU Accessories |
PHYSICAL
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 12.50 x 12.30 x 12.30 |
Shipping Weight (lbs.) | 0.95 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images