Part Number: SRVRTBAR45
Ideal for high density cable installations in network, data center, wiring closet and telecom environments that need additional vertical mounting capacity for PDUs, accessories and cabling in a Tripp Lite 45U rack enclosure.
- Provides additional mounting for vertical cable management and Zero U PDU products
- Rapid installation of devices and accessories with toolless mounting keyhole slots
- Two, black, vertical cable management / accessory bars included
- Supports all SmartRack 45U floor-standing enclosures
- 5-year limited warranty
Overview
Do you need to improve, increase or re-organize the cable management of your 45U SmartRack® enclosure? This 45U Vertical Cable Management Bars accessory is the solution for you. It provides two additional vertical cable management/accessory bars that can easily be attached to a 45U rack enclosure. These accessory bars provide additional mounting for PDUs, cable management or any other accessories to be mounted vertically into a rack enclosure. These accessory bars were designed to be adapted to a wide variety of cable management needs. Quick and easy installation of devices and accessories is accomplished with toolless mounting keyhole slots. The classic black finish is both attractive and seamlessly matches most currently installed rack enclosures.
Features
- Provides additional mounting for vertical cable management and Zero U PDU products
- Keyhole slots for toolless device and accessory installation
- Color: black
- Supports all SmartRack 45U floor-standing enclosures
- RoHS compliant
System Requirements
Package Includes
- (2) Vertically mounted bars
- Mounting Hardware
Specifications
OVERVIEW
| UPC Code | 037332185587 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 5.30 x 8.70 x 85.40 |
| Shipping Weight (lbs.) | 15.00 |
| Unit Dimensions (hwd / in.) | 81.250 x 4.625 x 1.630 |
| Unit Weight (lbs.) | 8 |
| Cable Manager Form Factor | Vertical |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images