Part Number: PDU4PKIT
Adds rear support for select Tripp Lite 1U ATS PDUs mounted in 4-post racks and rack enclosures. Prevents the PDU from sagging under the weight of heavy input plugs and power cables hanging from its rear.
- Rail segments attach to both the rack and PDU
- Compatible with rack depth settings from 22.8 to 36 in.
- Compatible with EIA-standard 4-post racks and enclosures
- Works with select 1U ATS PDUs only
- Requires included and user-supplied mounting hardware
- 5-year limited warranty
Overview
The PDU4PKIT Rear Support Rail Kit adds rear mounting support for select 1U ATS PDUs in EIA-standard 4-post racks and rack enclosures. With sliding support rails attached to both the rack and the PDU, the PDU4PKIT allows the PDU to support heavy plugs and power cables hanging from its rear panel without sagging under their weight. Front rail segments attach to compatible PDUs with included mounting screws. Rear rail segments attach to rack’s vertical mounting rails with user-supplied cage nuts and mounting screws. The adjustable sliding rails are compatible with rack depth settings from 22.8 to 36 inches. The convenient rails also help one person mount the PDU without assistance from others. Works with PDUMNH16HVAT, PDUMNH20HVAT and other PDU models that specify compatibility.
Features
- Allows the PDU to support heavy plugs and power cables hanging from its rear panel without sagging under their weight
- Sliding support rails attach to both the PDU and the rack’s rear vertical mounting rails
- Compatible with EIA-standard 4-post racks and enclosures
- Compatible with rack depth settings from 22.8 to 36 in.
- Works with PDUMNH16HVAT, PDUMNH20HVAT and other PDU models that specify compatibility
- Requires included and user-supplied mounting hardware
Specifications
OVERVIEW
| UPC Code | 037332187505 |
| Accessory Type | Rack-Mount Rail Kit; Mounting Accessories |
| Accessory Class | Rack Accessories |
PHYSICAL
| Color | Silver |
| Shipping Dimensions (hwd / in.) | 2.50 x 2.75 x 25.20 |
| Shipping Weight (lbs.) | 2.23 |
| Unit Dimensions (hwd / in.) | 1.720 x 1.000 x 21.750 |
| Unit Weight (lbs.) | 2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Power Distribution Units (PDUs)
| Model Number | Description | |
|---|---|---|
| PDUMNH20HVAT | 3.8kW Single-Phase Monitored Automatic Transfer Switch PDU, 2 200-240V 16A L6-20P Inputs, 1 L6-20R Outlet, 1U, TAA | |
| PDUMNH30HVAT | 5.8kW Single-Phase Monitored Automatic Transfer Switch PDU, 2 200-240V 30A L6-30P Inputs, 1 L6-30R Outlet, 1U |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images