Part Number: SRVRTBAR
Need to increase the cable management capability of your Tripp Lite 42U SmartRack enclosure? The SRVRTBAR provides two additional vertical cable management / accessory bars to any Tripp Lite 42U rack enclosure. These accessory bars provide additional mounting for PDU's, cable management, or any other accessories to be mounted vertically into a Tripp Lite rack enclosure. Provides rapid installation of devices and accessories with toolless mounting keyhole slots.
- Provides additional mounting for vertical cable management and Zero U PDU products
- Offers keyhole slots for toolless device and accessory installation
- 5-year limited warranty
Overview
The SRVRTBAR provides additional vertical mounting for cable management and vertical PDU products. Each bar includes keyhole slots.
Specifications
OVERVIEW
| UPC Code | 037332164117 |
| Accessory Type | Cable Management Accessories |
| Accessory Class | Rack Accessories |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 5.30 x 8.70 x 80.30 |
| Shipping Weight (lbs.) | 15.10 |
| Unit Dimensions (hwd / in.) | 76.000 x 4.625 x 1.625 |
| Unit Weight (lbs.) | 7 |
| Cable Manager Form Factor | Vertical |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images