Part Number: SRPDU4PHDBRKT
Supports mounting of up to three vertical PDUs or cable managers in a rack enclosure or on a 2-post or 4-post open frame rack.
- Compatible with rack enclosures and open frame racks (with included adapters)
- Upper and lower brackets support up to three vertical (0U) PDUs or cable managers
- Supports PDU mounting with toolless button mounts
- Sturdy steel construction provides a secure mounting surface
- Mounting hardware is included
- 5-year limited warranty
Features
Bracket Enhances Functionality of Enclosures and Open Frame Racks
The SRPDU4PHDBRKT allows the addition of up to three vertical PDUs or cable managers to a rack enclosure or open frame rack, helping you avoid the need to invest in a larger rack configuration. Upper and lower brackets attach to the frame of a standard or heavy-duty rack enclosure using the included screws and cage nuts. Included adapter plates allow connection to mounting rails in 2-post or 4-post open frame racks.
Supports Toolless Mounting of Up to 3 Vertical PDUs or Cable Managers
Up to three vertical PDUs or cable management accessories can be mounted to the SRPDU4PHDBRKT brackets. Keyhole slots support toolless button mounting. The brackets also have equipment mounting holes for attaching PDUs and cable managers with fasteners.
Specifications
OVERVIEW
| UPC Code | 037332252722 |
| Accessory Type | Mounting Accessories; Mounting Bracket |
| Accessory Class | Rack Accessories |
PHYSICAL
| Material of Construction | Steel |
| Unit Dimensions (hwd / in.) | 2.360 x 12.000 x 3.346 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |