Part Number: DMCS60100XXCK
Height-adjustable mobile cart with easy-to-crank handle lets you move your 60 to 100 inch display smoothly from one room to another.
- Ideal for rolling your TV or whiteboard into offices, classrooms and conference rooms
- Easy cranking handle allows you to raise or lower display's height for the best angle
- Durable steel frame blends into any room decor and supports up to 220 lb.
- Built-in shelves accommodate laptops, projectors, webcams, Blu-ray players, etc.
- Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
- 5-year limited warranty
Features
Move Your Television or Interactive Whiteboard Wherever Your Audience Is
This Safe-IT™ rolling TV stand combines a height-adjustable display mount with the convenience of a mobile cart. Mount your television, digital whiteboard or touchscreen monitor to the all-metal unit, and then roll it safely and smoothly from room to room. The DMCS60100XXCK lets you deliver your message in corporate, education, healthcare, commercial, hospitality, retail, government and other settings requiring flexibility in a screen’s location.
Comes Ready to Roll Wherever You Need to Go
A mobile stand with four-inch swivel casters allows you to roll the DMCS60100XXCK into any office, conference room, huddle space or classroom best suited for cost-efficient resource sharing. Ease of movement allows collaborative workflow to happen in any location and maximizes usage to increase engagement, creativity and productivity. Handles on the support columns help you guide the cart’s movement. The casters lock into place to keep the stand securely in position while at rest.
Raise and Lower the Screen to Find the Most Comfortable Viewing Angle
The height-adjustable TV floor stand fits most flat-panel displays, whiteboards (including Promethean) and monitors from 60 to 100 inches. Its durable steel frame withstands the stress of repeated adjustments and supports up to 220 pounds (100 kilograms). Use the included crank to raise or lower the height of the display anywhere from 47 to 65 inches. You can also tilt the screen to achieve the most comfortable viewing angle.
Conveniently Place Peripherals and Manage Cables
Adjustable shelves hold audio/video and other components, such as surge protectors, laptops, projectors, webcams and Blu-ray players. Cables can be routed through the columns to keep them hidden and avoid excessive clutter.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports the following VESA mounting hole patterns: 200 x 200, 200 x 300, 200 x 400, 200 x 500, 300 x 200, 300 x 300, 300 x 400, 300 x 500, 300 x 600, 400 x 200, 400 x 300, 400 x 400, 400 x 500, 400 x 600, 500 x 200, 500 x 300, 500 x 400, 500 x 500, 500 x 600, 600 x 300, 600 x 400, 600 x 500, 600 x 600, 700 x 300, 700 x 400, 700 x 500, 700 x 600, 800 x 300, 800 x 400, 800 x 500, 800 x 600, 900 x 400, 900 x 500, 1000 x 400, 1000 x 500 and 1000 x 600. Hardware for assembly and mounting is included.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The handles used to move the cart as well as the crank handle features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.
System Requirements
- Flat-screen television, monitor, digital whiteboard or interactive display from 60 to 100 in.
- Supports the following VESA patterns: 200 x 200, 200 x 300, 200 x 400, 200 x 500, 300 x 200, 300 x 300, 300 x 400, 300 x 500, 300 x 600, 400 x 200, 400 x 300, 400 x 400, 400 x 500, 400 x 600, 500 x 200, 500 x 300, 500 x 400, 500 x 500, 500 x 600, 600 x 300, 600 x 400, 600 x 500, 600 x 600, 700 x 300, 700 x 400, 700 x 500, 700 x 600, 800 x 300, 800 x 400, 800 x 500, 800 x 600, 900 x 400, 900 x 500, 1000 x 400, 1000 x 500 and 1000 x 600
Package Includes
- DMCS60100XXCK Heavy-Duty Rolling TV Cart
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332268617 |
PHYSICAL
| Color | Black; Silver |
| Material of Construction | Aluminum, Steel |
| VESA Pattern (mm) | 1000x400; 1000x500; 1000x600; 200x200; 200x300; 200x400; 200x500; 300x200; 300x300; 300x400; 300x500; 300x600; 400x200; 400x300; 400x400; 400x500; 400x600; 500x200; 500x300; 500x400; 500x500; 500x600; 600x300; 600x400; 600x500; 600x600; 600x900; 700x300; 700x400; 700x500; 700x600; 800x300; 800x400; 800x500; 800x600; 900x400; 900x500 |
| Motion | Tilt |
| Mounting Location | Floor |
| Degrees of Motion | +5° to -10° |
| Minimum Screen Size (in.) | 60 |
| Maximum Screen Size (in.) | 100 |
| Maximum Weight Capacity (lbs.) | 220 |
| Number of Displays | 1 |
| Unit Dimensions (hwd / in.) | 93.150 x 44.800 x 27.600 |
| Unit Weight (lbs.) | 84 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Antimicrobial | Yes |
| Cord Management | Yes |
| Tools Necessary | Yes |
| Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |