Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Write-on/wipe-off whiteboard with VESA pattern mounts next to your monitor for note-taking or aiding classroom or boardroom presentations.
  • 100 x 100 VESA pattern allows mounting on dual-display mounts next to your monitor
  • Magnetic 8.5 x 11.5 in. writing surface wipes off easily with the included erasers
  • Heavy-duty plastic holder and built-in fold-out legs provide support if not mounted
  • Included markers fasten magnetically to the board to prevent them from becoming lost
  • Removable clip attaches notes or documents next to your monitor for easy reviewing
  • 5-year limited warranty

Features

Dry-Erase Whiteboard Simplifies Communication in the Classroom or Conference Room
Ideal for taking quick notes, reminding you of upcoming tasks or sharing information at school or the office, this write-on/wipe-off whiteboard fits perfectly into any education or corporate setting. It comes with three markers (red, blue and black) for writing on the board’s 8.5 x 11.5-inch magnetic surface. The magnetic markers with erasers built into their caps secure to the whiteboard to prevent them from becoming lost. A removable document clips attaches notes to the board for easy reviewing.
VESA Hole Pattern Allows Convenient Mounting Adjacent to Your Monitor
This magnetic dry-erase board with a black frame features a 100 x 100 VESA hole pattern that allows you to mount it on your dual-monitor display mount for easy reference to notes or other documents. An included document clip holds important papers that can support your research or presentation. Mounting the whiteboard allows you to swivel and tilt it to more easily share ideas with an audience or reinforce valuable information in a lesson or report.
Versatile Display Options Provide an Alternative to Permanent Mounting
You can also display the whiteboard using the fold-out rear legs as an easel, or use the included plastic holder for desk support. The holder features cable management openings for use with your smartphone or tablet when it isn’t supporting the whiteboard.

Package Includes

  • Dry-erase whiteboard
  • Plastic stand
  • (3) Dry-erase markers with erasers
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332249173
Accessory TypeMountable Whiteboard
Accessory ClassDisplay Mount Accessories
PHYSICAL
ColorBlack; White
VESA Pattern (mm)  100x100
Unit Dimensions (hwd / in.)11.200 x 12.700 x 1.500
Unit Weight (lbs.)1.9
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; RoHS3; CE (Europe); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

TV/Monitor Mounts

  Model Number Description
Dual-Display Desktop Monitor Stand for 13” to 27” Flat-Screen Displays DDR1327SDD DDR1327SDD Dual-Display Desktop Monitor Stand for 13” to 27” Flat-Screen Displays
Dual Vertical Flat-Screen Desk Stand/Clamp Mount, 15 in. to 27 in. Flat-Screen Displays DDR1527SDC DDR1527SDC Dual Vertical Flat-Screen Desk Stand/Clamp Mount, 15 in. to 27 in. Flat-Screen Displays
Dual-Display Monitor Arm with Desk Clamp and Grommet - Height Adjustable, 17” to 27” Monitors DDR1727DC DDR1727DC Dual-Display Monitor Arm with Desk Clamp and Grommet - Height Adjustable, 17” to 27” Monitors

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.