Part Number: DMA1327SD
- Mounts to current single-display mount to leave valuable desk or table space clear
- Each mount supports up to 22 lbs (9.9 kgs) and flat-screen displays from 13 to 27 in.
- Scratch-resistant powder-coated finish blends into your workspace décor
- Monitors tilt from -15° to +15° and rotate 360° to customize the ideal viewing angle
- Total weight must not exceed the max weight of the single monitor display mount
- 5-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332212764 |
Device Compatibility | Monitor/HDTV |
Accessory Type | Dual Bar Mount |
Accessory Class | Display Mount Accessories |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 100x100; 100x75; 75x100; 75x75 |
Motion | Full |
Mounting Location | Desktop; Desk Clamp |
Degrees of Motion | -15/+15 Tilt; 360 Rotate |
Minimum Screen Size (in.) | 13 |
Maximum Screen Size (in.) | 27 |
Maximum Weight Capacity (lbs.) | 22 |
Number of Displays | 2 |
Unit Dimensions (hwd / in.) | 31.700 x 4.700 x 5.300 |
Unit Weight (lbs.) | 5.4 |
FEATURES & SPECIFICATIONS
Cord Management | Yes |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; RoHS3; CE (Europe); REACH |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images